This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The HTU21D sensor is a self-contained humidity and temperature sensor that is fully calibrated during manufacturing.  The sensor can operate from 1.5V to 3.6V, has selectable resolution, low battery detect, and checksum capability. The HTU21D has a low power standby mode for power-sensitive applications. The MS5637 sensor is a self-contained pressure and temperature sensor that is fully calibrated during manufacturing. The sensor can operate from 1.5V to 3.6V. The sensor module includes a high-linearity pressure sensor and an ultra-low power 24 bit _Σ ADC with internal factory-calibrated coefficients. The Temperature System Sensor (TSYS)01 series is a self-contained temperature sensor that is fully calibrated during manufacturing. The sensor can operate from 2.2V to 3.6V. The TSYS01 has a low power stand-by mode for power-sensitive applications. The MS8607 sensor is a self-contained pressure, humidity and temperature sensor that is fully calibrated during manufacturing. The sensor can operate from 1.5V to 3.6V. The MS8607 is ideal for weather station applications embedded into compact devices and any applications in which pressure, humidity and temperature monitoring is required. The TSD305-1C55 is a contactless temperature measurement system located in a TO5 package. The TSD includes an infrared sensor (thermopile) and a sensor signal conditioner.

Benefits

  • 0% to 100% relative humidity range (HTU21D sensor)
  • Operating pressure range: 300 to 1200 mbar (MS5637 sensor)
  • Operating pressure range: 300 to 1200 mbar and 0% to 100% relative humidity range at the same time (MS8607 sensor)
  • Measures temperature from -40°C to 125°C, accuracy from 0.1°C to 0.5°C (TSYS0101 sensor)
  • Contactless temperature measurement from 0°C to 100°C (TSD305-1C55)
  • Compatible with the ARDUINO/Genuino setting  
Schematic - TE Weather Shield

Schematic - MEAS WEATHER SHIELD FOR ARDUINO/Genuino MOTHERBOARD

Dimensions MEAS WEATHER SHIELD FOR ARDUINO/Genuino MOTHERBOARD

Dimensions (mm) MEAS WEATHER SHIELD FOR ARDUINO/Genuino MOTHERBOARD

DETAILED DESCRIPTION

Standard Interface for the weather shield:
The Weather shield can interface to the host with standard ARDUINO/Genuino definition. It has a standard connector that can plug on the ARDUINO/Genuino motherboard.

 

TSYS01 sensor can pick off from the weather shield:
The TSYS01 sensor can pick off from the board, there is only a small connection from the board with the TSYS01 sensor (with small PCB); the sensor with small PCB can be cut off from the main weather PCB, then solder four wires to connect the sensor board and the weather board.

 

External sensor or other model can be soldered on the weather shield:
There are 64 plug hole pads can be used for soldering external devices, then plug on the mother board for the testing.  

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Shield for Arduino

  • Sensor Development & Evaluation Type  Humidity, Pressure, Temperature

Reference Number

  • TE Internal Number CAT-DCS0026

Related Materials

Datasheets & Catalog Pages