Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19, 1078, 1666
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (VAC)
600, 1000
Body Features
-
Wire Color (Base)
Black
-
Wire & Cable Insulation Material
Radiation-Crosslinked Polyester
-
Cable Color
Black
-
Conductor Material
Bare Copper, Tin-Coated Copper
Dimensions
-
Strand Size (AWG)
36, 38
-
Conductor Diameter Range (mm)
4.31, 5.5, 6.86, 7.3, 7.5, 20.5
-
Conductor Diameter Range (in)
.17, .217, .27, .287, .295, .807
-
Outside Cable Diameter (mm)
6.2 – 6.81, 7.4, 9.3, 9.37 – 10.1, 10.4, 26.3
-
Outside Cable Diameter (in)
.244 – .268, .291, .366, .369 – .399, .409, 1.035
-
Wire Size (AWG)
4, 8
-
Wire Size (mm²)
16, 25, 150
Usage Conditions
-
Cable Type
FDR25S, Power
-
Operating Temperature Range (°C)
-55 – 130, -40 – 130, -40 – 150
Reference Number
-
TE Internal Number
CAT-FDI-CABLE