This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TSJ joints are designed for simplicity and easy installation. They are part of TE’s cable accessories range, known for more than 60 years for its expertise, reliability, and quality. Clear rigid high-impact polystyrene joint shells provide generous jointing dimensions and allow easy viewing to check connector positioning and resin filling. The joint shells are supplied complete with pre-applied foam sealing strips, fixing clips and sealing tape. Filling the joint is made easier with a convenient pouring funnel and sealing cap.

All joints are supplied with TE Connectivity range of B&H mechanical connectors. These connectors come complete with moulded insulation shrouds which offer reliable and robust insulation reducing installation time and making live working easier and safer.

For applications above 70 mm2, the kits complete with shear-controlled mechanical connectors suitable for stranded, solid, sectoral and round conductors.

Components for armour bonding are included in the kit. The continuity bond is an insulated flexible conductor with short circuit rating suitable for fuse-protected circuits.

Joints are filled with a qualified and well-established resin, with the option of either two-part polyurethane resin or

Guroflex-N™ environmentally friendly resin.  Each option is supplied in flexible foil laminate pouches for easy mixing and pouring. Resin kits carry a full 2-year shelf-life.

Each joint kit includes clear and detailed installation instructions. Kit components are well protected in robust box packaging with clear labelling.

 

KEY FEATURES

  • A comprehensive range of resin-filled straight joints and branch joints for low voltage armoured power cables with conductor sizes up to 400 mm2
  • Designed with generous dimensions to accommodate modern mechanical connectors needing no special installation tooling
  • The combination of resin supplied with the kit in a double chamber bag provides insulation, sealing and mechanical protection for the completed joint
  • Clear rigid joint shells to aid correct installation
  • Armour continuity bonding components included in every kit
  • Qualified to national and international performance standards

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Material System  Two-Part Polyurethane

  • Mechanical Lug Included (Shield)  No

  • Joints & Splice Technology  Cold Applied, Resin

  • Joints & Splice Product Type  Control Cable Joint, End Cap, LV Gel Joint, LV Link Box Link, LV Resin Branch Joint, LV Resin Straight Joint

  • Insulation  Plastic, XLPE/EPR

  • Cable Shield Style  Copper Wire, Sheath Lead, Various LV

  • Mechanical Connectors Included  No, Yes

  • Closing Method  Clips

  • Product Family  B&H

  • Cable Seal  Foam

  • Filler  PU RAPID 4300B / GUROFLEX, Polyurethene Resin, PowerGel

  • Shelf Life  3 Years, Unlimited

  • Mechanical Lug Included (Conductor)  No, Yes

  • Filler Packing (D/C)  Double Chamber Bags

  • Tap Geometry  Y

  • Connector Type  Connector Wedge, Mechanical

  • Case Seal  Clip

Configuration Features

  • Number of Cores  1, 4 (max)

  • Number of Main Wires (Max)  1, 2

  • Number of Branch Wires (Max)  0, 1

Electrical Characteristics

  • Joints & Splice Voltage Class (kV) .6/1, ≤ 12

Body Features

  • Flexibility  Semi-Flexible

  • Color  Black, Orange, Transparent

  • Partition Orientation  Horizontal, Vertical

Mechanical Attachment

  • Mechanical Reinforcement  Cable Tie

Housing Features

  • Armoring  No, SWA

Dimensions

  • Length (Installed) (mm) 115, 230, 300, 894, 1053, 1090, 1219, 1231, 1996, 2143, 2175, 2288

  • Cable Connection  Mechanical Connector

  • Conductor Range (Main) (mm²) 16/35, 185 – 300, 95 – 300

  • Cross-Section Range (mm²) 6 – 10, 16 – 25, 16 – 35, 35, 70 – 300, 70 – 95, 95 – 300, 120 – 150, 185 – 240, 185 – 300, 300

  • Cross-Section Range (AWG/kcmil) 350 – 500

  • Cable Cross-Section (Max) (Main) (mm²) 4, 35, 70, 300

  • Cable Cross-Section (Min) (Main) (mm²) 16, 25, 35, 50, 70, 95, 185, 300

  • Cable Diameter (Max) (Main) (mm) 17, 23

  • Height (Installed) (mm) 150, 190, 40, 57, 600

  • Cross-Section Range (Plastic) (mm²) 16 – 35, 95 – 300

  • Branch Cable Cross-Section (Min) (mm²) 35, 95

  • Branch Cable Cross-Section (Max) (mm²) 120, 16, 185, 300, 35, 6, 70

  • Cable Diameter (Min) (Main) (mm) 10, 5

  • Width (Installed) (mm) 410, 45, 50, 500, 518, 820

  • Filler Volume (l) 12, 18.9, 30, 41.72, 46.2, 46.94, 83.44, 93.88

Operation/Application

  • Joint & Splice Application Type  Conductor End Cap, Inline, Link Box Connection Link

  • Free of Lead, Cadmium, Heavy Metals  Yes

Industry Standards

  • Standards  BS EN 50393, EN 50393, ENA TS 09 23 Issue 2

  • CSA Certified  No

  • UL Rating  No

  • Design Specification  BS EN 50393, CENELEC 50393, ENA TS 09 23 Issue 2

Product Availability

  • Joints & Splice Product Availability  AMERICAS, ANZPAC, ASIA, China, EMEA

  • Minimum Order Quantity  1

Packaging Features

  • Packaging Quantity  1, 12

  • Standard Pack  1, 12

  • Minimum Packaging Unit  1

  • Packaging Method  Bag, Cardbox, Pallet, Polybag in Master Carton

Other

  • Product Use  Earth Bond Connection on Transition Joints, Flexible End Cap for Pot End, Joints/Splices, LV Link box Wedge Link, Outdoor & Direct Buried, Overhead Termination Fixing, Power Cables

  • Installation Instruction  English

  • Other Colors Available  No

Reference Number

  • TE Internal Number CAT-TSJ

Related Materials