Microminiature Circular Connectors
TE offers a variety of small circular connectors ranging in size from ultraminiature to near-double-density 38999 styles. Microminiature circular connectors are designed for rugged durability and space and weight savings. The range of families allows you to find the best choice to not only meet an application’s space constraints, but other needs for high-speed, rugged applications. High-performance connectors, designed to save space and meet the demands of harsh environments.
Microminiature Circular Connectors
TE's Product Catalog
-
DEUTSCH Wildcat Series
TE's DEUTSCH Wildcat Series connectors enable integration of aerospace equipment and cabling in increasingly confined spaces.
-
MIL-DTL-83723 Circular Connectors
TE ’s DEUTSCH DBA30 threaded coupling system offers a quick turn to lock, visual confirmation of complete coupling, and accepts a wide range of wire diameters.
-
Metal-Shell Micro Circular Connectors
High-density connectors for rugged reliability and configuration flexibility.
100K
64
10Gbs
CeeLok FAS-T Nano circular connectors give you 10 Gb/s Ethernet connectivity in a nanominiature circular connector—pushing the limits of high-speed I/O to new levels of compact convenience, durability, and environmental sealing.
- CeeLok FAS-T,
- Product Catalog
Microminiature Circular Connector Specs
Sizes, Ratings, and Resistance
Circular Connector Specs | CeeLok FAS-T | Wildcat 38999 |
---|---|---|
Description | up to 10G speeds | 38999 form factor design |
Number of Contacts | 8 | 11 to 64 |
Number of Shel Sizes | 1 | 4 |
Temperature Rating (°C) | -55 to +125 | -65 to +200 (nickel & cadium) |
Sealing IP Rating | IP68 | - |
Sealing Altitude Imersion | - | 100,000' |
Mating Cycles (Min) | 250 | 500 |
Coupling Style | Push-Pull, Threaded | Threaded |
Contact Style | Pin & Socket | Pin & Socket |
Scoop Proof | Yes | Yes |
Wire Size (AWG) | 28 to 30 | 24 to 28 |
PCB Version | Yes | Yes |
Shell Keying | No | Yes |
Circular Connector Accessories
Heat Boots and Bandstraps
-
Heat-Shrinkable Molded Boots
TE's Raychem heat-shrinkable boots and molded shapes fit the needs of nearly every electrical interconnect design and completes the bridge between sealed cable assemblies and connectors.
Features: Microminiature Circular Connectors
High Speed and Rugged Design
- High speed data transfer of up to 10 Gb/s
- Space and weight savings
- Flexible configurations
- Extreme temperature, vibration and corrosion resistance
- High volume mating cycles
Applications :
For Harsh Environments
- Aerospace
- Helicopters and Jets
- Military Air Systems (missiles and rockets)
- Military Ground Systems (tanks)
- Military Communication and Computer Systems
- Marine Systems (boats, ships, vessles)