Dynamic mini series has the lowest profile in the Dynamic Series family. The height of header is only 8.7mm. Besides the audible locking system and unique crimping contact design found on standard Dynamic connectors, the second lock concept and protective latch design enables to apply the connector in high vibration environments with limit space. Dynamic mini series is capable on reflow process with SMT technology and the standard pitch is 1.8mm with rated current maximum to 3A, which is the smallest in the Dynamic family, which makes it a good solution for signal lines.