Medium-Voltage Separable Connectors for Switchgear and Transformers
For more than 60 years TE Connectivity (TE) has offered a complete portfolio of Raychem medium voltage separable connectors. They are engineered to optimize performance and solve your switchgear and transformer connection challenges in IEC, IEEE and GB/T power grids. They serve applications from substation to underground distribution, renewable energy, rail, mining, oil and gas or shipbuilding and offshore. Our separable connectors fit virtually any cable size or installed product and offer reliable performance in the harshest environmental conditions.
Product Benefits
Separable Connectors
Your technical partner for end-to-end solutions to meet your separable connector needs:
- Full line of inner cone and outer cone connectors for IEC, IEEE and GB/T power grids.
- Easy, safe and quick installation thanks to an optimized design and material selection.
- Range taking design to minimize product array.
- Sensor technology and accessories for on-site testing.
- Local language support, design assistance, on-site training and installation supervision.
WEBINAR SERIES
Keeping the power on during this exceptional period of time has become all the more critical.
Discover our complete portfolio of separable connectors for switchgear and transformers in medium voltage applications that meets IEC, IEEE and GB/T standards for your global needs.
6M
IEC Separable Connectors
Our separable connectors for IEC markets are compliant with the equipment bushing standards EN 50180 and EN 50181.
SCREENED SEPARABLE CONNECTORS
TE´s Raychem screened separable connectors feature a compact design to fit in the tightest installation spaces, are fully shielded, submersible and available with optional test points.
UNSCREENED INSULATING BOOTS AND ADAPTERS
TE´s Raychem unscreened insulating boots and adapters for heat shrink and cold applied terminations are ideal when clearances are insufficient for operation or to protect against flashovers.
IEEE Separable Connectors
TE´s Raychem deadbreak and loadbreak elbows for IEEE standardized markets are made of EPDM rubber for low tension set and high dielectric strength. Both product lines are IEEE 386 compliant and available with accessories such as test points, cable sealing, grounding kits.
GB/T Separable Connectors
TE's Raychem screened separable connectors ELBC for the GB/T standardized market are made of highly modified EPDM rubber that makes them fully shielded and submersible, and offer easy access back plug with capacitive test point. RPIT plug-in terminations and RSTI screened separable connectors are also GB/T qualified. Our separable connectors are compliant with EN 50180 and EN 50181.