Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
Connector System :
Cable-to-Cable
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Wire & Cable
-
Circular Connector Type :
Receptacle
Configuration Features
-
Number of Positions :
4
-
Contacts Preloaded :
Yes
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Feedthrough Type :
Yes
-
Shell Plating Material :
Nickel
-
Shell Base Material :
Zinc Alloy
-
Circular Connector Insulation Material Type :
Polyamide 66 GF25
Contact Features
-
Contact Current Rating (Max) (A):
4
-
Reverse Gender :
Yes
-
Contact Layout Arrangement :
Circular
-
Circular Connector Contact Type :
Socket
Mechanical Attachment
-
Polarization Code :
D
-
Mating Alignment Type :
Keyed
-
Mating Retention :
With
Dimensions
-
Assembly Length (mm):
65
-
Wire Size (AWG):
18
Operation/Application
-
Circuit Application :
Signal
-
Shielded :
Yes