Greater cable flexibility and longer reach

Our active optical cable assembly portfolio provides greater cable flexibility and longer reach, as compared to both traditional passive copper solutions and emerging active copper (ACC/AEC) solutions, supporting high performance computing, data center, and networking interconnect applications.

Product Features

Comprehensive range of Data Rates and Form Factors

  • 28G NRZ, 56G and 112G PAM4 per channel
  • SFP, QSFP and QSFP-DD form factors in both straight and breakout configurations
  • OSFP form factor available on request

 

Ease of installation

  • Offers longer reach and lighter weight interconnects compared to copper cables
  • Smaller bend radius than copper alternatives

 

Reduced power and latency

  • Lower power consumption and lower latency
    for 56G PAM4 using analog CDR as compared to DSP (25% power reduction,
    100x lower latency)

 

Product Versatility

  • Meets MSA operating requirements within the end
    customers applications
  • Electrically hot-pluggable
  • Digital Diagnostics Monitoring Interface allows customer management and monitoring of key modules parameters
  • Cables available in custom lengths as required
  • Cables can be branded for OEM customization