Featured Product: DEUTSCH DMC-MD Single Module Cable Clamp

DMC-MD Single Module Cable Clamp

Compatible with TE’s aerospace qualified DMC-MD connectors and is also compliant with EN4165 specifications, therefore compatible with other compliant connectors in the market.

September 12, 2017

TE Connectivity (TE), a world leader in connectivity and sensors, has recently released its DEUTSCH DMC-MD single module cable clamp. This new accessory is compatible with the existing DMC-MD single module product line. The product is ideal for use where robust wire and cable retention is required without the need for shielding.

The DMC-MD single module cable clamp is compact, lightweight and helps provide a controlled wire/cable bend radius through 90 degrees. Reduced loading on cable-entry seals and electrical contacts helps maintain maximum environmental sealing, wire-crimp integrity and contact interface position. The octagonal design allows eight configuration possibilities depending on the application. The two fixing clips allow the cable clamp to completely lock to the connector with no additional tooling required, resulting in an easy and quick-to-mount cable strain-relief solution.

“The simplicity of design and versatility of a common cable clamp for different configurations makes this a very cost-efficient strain-relief solution for DMC-MD single module plugs and receptacles,” says Stephane Paya, rectangular connectors product manager EMEA for Aerospace, Defense & Marine at TE.

Built to withstand most harsh environments of commercial aerospace, military aerospace, cabin interiors and in-flight entertainment (IFE) applications, TE’s DEUTSCH DMC-MD cable clamp is compliant with European Standard EN4165 specifications and can be mounted to both EN4165 plugs and extender receptacles.
 

About TE

TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).

Find out more