Featured Product: SlimSeal connector Miniature series

SlimSeal connector Miniature series

TE Connectivity (TE) introduces the SlimSeal connector Miniature series for outdoor lighting and other high-humidity applications.

May 22, 2017

HARRISBURG, Pa., USA – TE Connectivity (TE), a world leader in connectivity and sensors, has introduced the SlimSeal connector Miniature series, an IP67 sealed wire-to-wire connector. With the IP67 rating, these connectors are impervious to dust and are waterproof up to depths of one meter, making them suitable for outdoor lighting and other high-humidity applications. TE’s SlimSeal connector Miniature series feature a press-to-release spring latch that ensures secure mating. Available with two and three positions, these connectors have a space-saving compact design and pre-assembled seals to cut assembly time. The connectors come in four different colors (black, red, white and grey) to make identification and assembly easy.

Depending on the version, TE’s SlimSeal connector Miniature series accept 18 AWG (0,75mm2) wires (maximum current rating 5 A) or 20-22 AWG (0.52 – 0.33 mm2) wires (maximum current 3.5 A). Voltage rating in all cases is 400 VAC max. Operating temperature range is minus 40 degrees to 105 degrees Celsius. The housings are made of a polyamide with a UL 94 flammability rating of V-0.

TE, TE Connectivity and the TE connectivity (logo) are trademarks of the TE Connectivity Ltd. family of companies.