Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Compatible Card :
3FF SIM
-
Card Stop :
Without
Configuration Features
-
Number of Loaded Positions :
8
-
Card Detection Switch :
With
-
Card Insertion Style :
Normal Insertion
Electrical Characteristics
-
Current Rating (Max) (A):
.5
-
Voltage Rating (VAC):
10
Body Features
-
Primary Product Color :
Black
-
Ejector Type :
Push-Pull
Contact Features
-
Contact Base Material :
Copper Alloy
-
Contact Mating Retention :
With
Termination Features
-
Termination Method to Printed Circuit Board :
Surface Mount
Housing Features
-
Housing Material :
Thermoplastic
-
Shell Material :
Stainless Steel
Dimensions
-
Profile Height from PCB (mm):
2.2
Usage Conditions
-
Operating Temperature Range (°C):
-30 – 85
Operation/Application
-
Durability Rating (Cycles):
5000
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Tape & Reel