Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Terminal Material Thickness :
.3 mm [ .012 in ]
-
Compatible Insulation Diameter Range :
2.29 – 3.3 mm [ .09 – .13 in ]
-
Wire Size (AWG):
20 – 16
-
Wire Size (mm²):
.6 – 1.4
Packaging Features
-
Packaging Quantity :
4000
-
Packaging Method :
Strip/Reel
Electrical Characteristics
Mechanical Attachment
-
Wire Insulation Support :
With
Configuration Features
-
Connection Capacity :
Single
-
Compatible With Wire & Cable Type :
Discrete Wire
Termination Features
-
Product Terminates To :
Wire & Cable
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Agency/Standards Products :
UL
Contact Features
-
Quick Disconnect Terminal Type :
Receptacle
-
Mating Tab Width :
4.75 mm [ .187 in ]
-
Mating Tab Thickness :
.51 mm [ .02 in ]
-
Terminal Orientation :
Straight
-
Contact Base Material :
Brass
-
Terminal Plating Material :
Pre-Tin
-
Crimp Type :
F-Crimp
-
Barrel Type :
Open
Usage Conditions
-
Insulation Option :
Fully Insulated
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant