Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Surface Mountable
-
Pressure Sensor Type
Digital Pressure and Altimeter Sensor Modules
-
Pressure Type
Absolute
Electrical Characteristics
-
Supply Voltage Range (V)
1.5 – 3.6
Dimensions
-
Product Width
3 mm [ .118 in ]
-
Product Length
5 mm [ .196 in ]
-
Product Height
1.15 mm [ .045 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Resolution
.016
-
Output Signal Type
24 bit ADC
-
Pressure Accuracy
±4mbar
Reference Number
-
TE Internal Number
CAT-BLPS0018