This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DT mounting clips increase installation options.
Features

Please review product documents or contact us for the latest agency approval information.  

Other

  • Serviceable  No, Yes

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1, 3000, 2500, 1000

Usage Conditions

  • Compatible With Connector Style  Receptacle

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Industry Standards

  • UL Flammability Rating  None

Product Type Features

  • Automotive Connector Accessory Type  Mounting Clip

Body Features

  • Primary Product Material  Stainless Steel, Steel, PA GF

  • Primary Product Color  Natural, Black, Gray

Reference Number

  • TE Internal Number CAT-D487-M8649

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.