Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
Miniature Load Cells, OEM Compression Load Cells, Tension Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
0 – 1250, 0 – 2500, 0 – 5000, 0 – 125, 0 – 500, 0 – 50
-
Full Scale Range (lbf)
25, 0 – 500, 0 – 250, 0 – 100, 0 – 10, 0 – 1000, 0 – 25
-
Supply Voltage Range (VDC)
5, 10
Usage Conditions
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
-
Accuracy (% of FS)
±.25
Operation/Application
-
Output Signal Type
.5 – 4.5 V, ±20 mV/V, 20 mV/V
Other
-
Force Direction
Compression, Tension
-
Zero Shift in CTR (%FS/°C)
±.03
-
Sensitivity Shift (%FS/°C)
±.03
Reference Number
-
TE Internal Number
CAT-FLS0001