Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Load Cell Sensor Type
Multiaxial Load Cells
Other
-
Force Direction
Tension, Compression
Electrical Characteristics
-
Full Scale Range (Newton)
5000 – 250000
-
Full Scale Range (lbf)
1000 – 50000
-
Supply Voltage Range (VDC)
-15 – 15, 10, 10 – 30
Usage Conditions
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
-
Accuracy (% of FS)
±1
Operation/Application
-
Output Signal Type
±10 mV/V, ±2 V, ±5 V
Reference Number
-
TE Internal Number
CAT-FLS0017