This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Benefits

  • Compatible with most seat belts
  • Detachable tongue and cable
  • Easy and economical maintenance
  • Multiple tongues adjustable by customer
  • Dynamic application
  • Very robust for crash testing
  • Available in operating ranges from 0-1kN to 0-50kN
  • Conforms to EN 61010-1, EN 50081-1, EN 50082-1
horizontal bar

Applications

  • Crash test on-board equipment
  • Security absorbers
  • Parachute belt and anchor testing
horizontal bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Load Cell Sensor Type  Automotive Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 250 - 50000

  • Supply Voltage Range (VDC) 10

  • Full Scale Range (lbf) 50 – 10000

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

  • Accuracy (% of FS) ±.5

Operation/Application

  • Output Signal Type  ±1.5 mV/V

Industry Standards

  • IP Rating  IP50

Other

  • Force Direction  Tension

Reference Number

  • TE Internal Number CAT-FLS0033

Related Materials

Datasheets & Catalog Pages