This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The M5600 series wireless pressure transducer from our Microfused line is enclosed in a stainless steel and polycarbonate housing. This series is suitable for measurement of liquid or gas pressure, even for difficult media such as contaminated water, steam, and mildly corrosive fluids. The wetted material of the pressure port is made of either 17-4 PH or 316L stainless steel and the transducer’s durability is excellent with no o-rings, welds or organics exposed to the pressure media. The M5600 wireless pressure transducer is weatherproof and exceeds the latest heavy industrial CE requirements. This wireless pressure transducer is geared to the OEM customer for mid to high volumes. TE stands ready to provide a custom design of the M5600 where the volume and application warrants. Additional configurations not listed are either available or possible. Please inquire for further information.

Benefits

  • Digital 24-bit ADC Output, I2C Protocol
  • Wireless Bluetooth® 4.0 Connection
  • CE Compliant with Variety of Pressure Ports
  • Compact and Battery Powered [CR2050 OR CR2032] 
  • Optional Stainless Steel Snubber
  • FCC certified
  • Weatherproof (IP66/IP67) 
  • Gage, Sealed, Compound
  • Stainless Steel and Polycarbonate Enclosure 
  • 10 V/m EMI Protection
  • ±0.25% Pressure Accuracy
  • Pressure Down to ±1.0% Total Error Band
  • ±3°C Temperature Output Accuracy
  • -10°C to +60°C Compensating Temperature
  • -20°C to +85°C Operating Temperature
  • IOS, Android™ and Windows® XP/7+ compatible
orange bar

Applications

  • Industrial Process Control and
  • Monitoring
  • Advanced HVAC Systems
  • Refrigeration Systems
  • Automotive Test Stands
  • Off-Road Vehicles
  • Pumps and Compressors
  • Hydraulic/Pneumatic Systems
  • Agriculture Equipment
  • Energy Generation and Management
  • Pool/Spa Pump Monitoring
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Wireless Pressure Transducer

  • Pressure Type  Compound, Gauge

Configuration Features

  • Electrical Connection  No Connector

Electrical Characteristics

  • Supply Voltage Range (V) 2.7, 3

Signal Characteristics

  • Frequency Band (MHz) 2400

Body Features

  • Port Material  17-4PH, 316L, 316 SS

Dimensions

  • Hex Width Across Flats  24 mm [ .944 in ]

  • Product Height  48.26 mm [ 1.9 in ]

Usage Conditions

  • Pressure (bar) 10, 20, 68.94, 200, 345, 350, 500, 689, 700, 1000

  • Pressure (psi) 200, 300, 1000, 3000, 5000, 7000, 7252, 10000, 15000

  • Operating Temperature Range (°C) -20 – 85, -20 – 60

  • Operating Temperature Range (°F) -4 – 140, -4 – 185

Operation/Application

  • Output Signal Type  Bluetooth

  • Proof Pressure Range  2X Rated, 3X Rated

  • Pressure Accuracy  ±0.25% FSO

Industry Standards

  • Hazardous Area Approval  None

Other

  • Sensor Options  Adhesive Label, IP67 Protection

  • Port Fitting  1/4-19 BSPP, 1/4 MBSPP, 1/4 MNPT, 7/16 20 UNF Female SAE J513 Straight Thread, Cable 2 m, G1/4 DIN 3852 Form E Gasket DIN3869-14 NBR, G3/8 JIS B2351, M10x1 mm ISO 6149-2, M12x1.5mm ISO6149-2

Reference Number

  • TE Internal Number CAT-PTT0063

Related Materials

Datasheets & Catalog Pages

Product Specifications

Instruction Sheets

Customer Manual