Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC):
600
Product Type Features
-
Splice Type :
Closed End Splice
-
Sealable :
No
-
Compatible With Discrete Wire Type :
Solid, Stranded
-
Wire Insulation Support Retention Type :
Non-Insulation Support
Configuration Features
-
Compatible With Wire & Cable Type :
Discrete Wire
Body Features
-
Splice Features :
Standard
Mechanical Attachment
-
Wire Insulation Support :
Without
Usage Conditions
-
Insulation Option :
Uninsulated
Operation/Application
-
Compatible With Wire Base Material :
Copper
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant