0.50 High Speed Link (HSL) Connectors

TE Connectivity's (TE) 0.50 High Speed Link (HSL) connectors provide high-speed data transmission within passenger vehicles. The fully-shielded connectors are EMI optimized to prevent malfunction of increasing numbers of infotainment applications within the vehicle. The ultra-compact design is one of the smallest in the automotive industry. The connectors are available with 6 codings and supports data up to 1Gbps.

Product Features

0.50 High Speed Link (HSL) Connectors

TE's 0.50 High Speed Link (HSL) connectors combine data communication "know-how" with automotive robustness: 

  • Supports data rates up to 1 Gbps
  • USB 2.0 protocol + LVDS protocol + GVIF protocol
  • 90°and 180°versions
  • 6 Codings available
  • 0.50 Receptacle Contact (Automotive Crimp Contact)
  • Mating Cycle: up to 20 cycles
  • Reflow soldering capable
  • Fully shielded design
  • EMI optimized
  • Compact design
HSL
HSL

Standards and Compatibility

0.50 High Speed Link (HSL) Connectors

  • USB 2.0 protocol + LVDS protocol + GVIF protocol
  • Product specification: 108-78743 Header (H) / 108-78895 Header (V)
  • Application specification: 114-5473 0.50 Plug Assembly / 114-5397 0.50 Terminal
  • Instruction sheet: 408-78007
  • RoHS compliant

Applications

0.50 High Speed Link (HSL) Connectors

  • USB connection
  • Display connection
  • Camera connection
  • Combined Cconnection