![](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/product-hero-rendition/DEUTSCH-hero-renditon/Deutch-38999-act-composite-mated-pair-nickel-plated-b-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Protect from vibration, shock, and moisture with MIL-DTL-38999 Mil Spec Connectors
MIL-DTL-D38999 is a popular and widely used subminiature circular connectors for military and aerospace applications. With three coupling methods, nine shell sizes, and a wide variety of contact arrangements, our MIL-DTL-38999 connectors help give you the range of choices you need. Moreover, the original aluminum Mil Spec connectors have evolved to include stainless steel and composite shells—supported by a range of finishes.
Mil-Spec connectors are built in accordance with military standards and are designed to handle the harshest environments. Mil specs have been written around specific applications and environments, such as the MIL-DTL-38999 cylindrical connector. Because Mil-Spec connectors are all housed under one umbrella, the user needs to determine the environment where the connector will live, considering temperature, humidity, shock and vibe, and exposure to corrosive chemicals like salt spray. The ease with which the boxes and cables can easily be connected and disconnected should also be considered. Mil-Spec connectors are used in rugged environments in applications that include automotive, mobile equipment, aerospace, oil, and gas.
Product Overview
MIL-DTL-38999 Connectors
The 38999 specification defines families of shells that intermate to provide protection from vibration, shock, and moisture. Inside the connectors are inserts that can be configured for a wide variety of contacts arrangements. MIL-DTL-38999 connectors are used to attach cables to one another or to electronics boxes in a wide variety of applications, including vehicles, ships, planes, and handheld equipment. They are also used in many non-military rugged applications like transportation and rugged equipment markets.
![38999 Series III connectors](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/image-row/adm-deutsch-series-iii-connectors-300x250.jpg)
![38999 Series IV connectors](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/image-row/adm-deutsch-series-iv-connectors-300x250.jpg)
Series III & Series IV Connectors
MIL-DTL-38999
-
MIL-DTL-38999 Series III Connectors
These connectors are the standard circular connector for use in harsh military and aerospace environments. High density layouts with up to 187 data connections and power contacts rated up to 23A.
-
MIL-DTL-38999 Series IV Connectors
These connectors use a breech coupling mechanism that only requires 90° of rotation to engage and disengage.
![dts24f-pc-tail](/content/dam/te-com/images/aerospace-defense-and-marine/Products/dts-24f-pc-tail-d3-II-140x140.jpg)
![DTS-B Bronze](/content/dam/te-com/images/aerospace-defense-and-marine/marine/global/products/DTS-B-140x140.jpg)
![wildcat high density](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/image-row/wildcat-high-density-140x140.jpg)
![ceelok-fas-x-140x140](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/image-row/CeeLok-FAS-X-Connectors-140x140.jpg)
MIL-DTL-38999 Series III Style Connectors
-
MIL-DTL-38999 Series III Style Connectors
Because of the widespread popularity of 38999 Series III connectors, its basic design has been adapted to many different configurations including versions for power, fiber optics, filtering, high-speed networking, commercial interfaces, pc board interfaces, and higher contact densities. As a result, 38999-style connectors offer excellent versatility and flexibility.
![DEUTSCH DTS 21N series](/content/dam/te-com/images/aerospace-defense-and-marine/Products/deutsch-hermetic-mil-dtl-38999-standard-series-connectors-140x140.jpg)
![MIL-DTL-26482 connector](/content/dam/te-com/images/aerospace-defense-and-marine/Products/deutsch-mil-dtl-26482-series-connectors-140x140.jpg)
![MIL-DTL-83723 connector](/content/dam/te-com/images/aerospace-defense-and-marine/Products/deutsch-mil-dtl-83723-series-connectors-140x140.jpg)
MIL-DTL-38999 Hermetic Connectors
-
DEUTSCH MIL-DTL-38999 Hermetic Series
Look to DEUTSCH hermetic connectors from TE Connectivity (TE) for reliable, air- and gas-tight connections. For applications ranging from submarines and satellites to aircraft and offshore exploration and production, DEUTSCH hermetic connectors are an excellent choice for harsh application environments.
-
Hermetic MIL-DTL-83723 Series Connectors
TE's extensive offering of MIL-DTL-83723 standard hermetic connectors in threaded and bayonet coupling provide a high degree of performance with hermetic termination styles including solder cups, eyelets, PC tails, weld tabs, and crimp termination.
-
Hermetic MIL-DTL-26482 Standard Connectors
MIL-DTL-26482 standard, series I and II hermetic connectors provide a high degree of performance in harsh environments where many resilient connectors may fail.