
Protect Against Half-mating and Back-out
GRACE INERTIA 2.5mm pitch connectors are designed to facilitate a more stable, durable, and easy-to-assemble connection. An inertia locking mechanism prevents defects caused by half mating. Optional terminal position assurance (TPA) devices help ensure contacts are seated in the housing and protect against contact back-out. Low insertion force (LIF) contacts with a lanceless design provide more ergonomic assembly and prevent tangled wires, improving safety and efficiency during operation. For high volume printed circuit board (PCB) manufacturers, GRACE INERTIA 2.5mm headers are available on tape in ammo box packaging. These connectors are used in signal applications, including data and networking, air conditioners, and home appliances.

Product Features
Centerline (mm) | 2.5 | Operating Temperature (°C) | -30 to +105 |
Maximum Current Rating (A) | 3 | Wire Size (AWG) | 28-22 |
Voltage Rating | 50 VAC | Positions Available | 2-12 |
IEC 60335-1 Glow-Wire Available | Yes | Sealed Version Available | No |
UL94 Rating Available | V-0 | Color/Keying Available | Yes |
Agency Approvals | UL | Available Configurations | Wire-to-Wire, Wire-to-Board |
Featured Products
GRACE INERTIA 2.5mm Headers on Tape in Ammo Box
TE now offers GRACE INERTIA 2.5mm headers on tape in ammo box packaging to better meet the requirements of high volume board manufacturing processes. The single row, vertical headers are available in 2 to 6 positions and in various colors.
Glow Wire Signal GRACE INERTIA: Header & TPA
Glow Wire Signal GRACE INERTIA headers employ an inertia locking mechanism to simultaneously complete the circuit and "lock" the connector. This provides ideal mating reliability, prevents mismatching, and eliminates the need for complicated inspection processes.
Standard Temperature Signal GRACE INERTIA: Cap & Plug
Standard Temperature Signal GRACE INERTIA caps employ an inertia locking mechanism to simultaneously complete the circuit and "lock" the connector. This provides ideal mating reliability, prevents mismatching, and eliminates the need for complicated inspection processes.