
Lower Applied Cost with Efficient Assembly
Reduce labor, lower costs, and simplify assembly processes with TE’s MTA connector system. MTA connectors support mass termination of wires, allowing for less labor-intensive assembly and a lower applied cost. These stackable wire-to-board and wire-to-wire connectors use insulation displacement contacts (IDC) that allow for wire termination without stripping or crimping. They feature wire feed-through capability for daisy-chain applications and can terminate ribbon cable when the appropriate receptacle assembly and strain relief cover are used. Board mount headers are available in right-angle and vertical orientations and in through-hole and surface mount configurations. MTA connectors are commonly used for appliances, lighting, and industrial controls.

Product Features
MTA 100 Connectors / MTA 156 Connectors
MTA 100 Connectors | MTA 156 Connectors | |
Centerline (mm) / (in) | 2.54 mm / .100 in | 3.96 mm / .156 in |
Maximum Current Rating (A) | 4 (CST-100) and 5 (IDC) | 7 and 10 (SL-156) |
Voltage Rating | 250 VAC | 250 (SL-156) and 600 VAC |
IEC 60335-1 Glow-Wire | No | No |
UL94 Rating | V-0 & V-2 | V-0 & V-2 |
Agency Approvals | UL, CSA | UL, CSA |
Operating Temperature (°C) | -55° C to +105° C |
-55° C to +105° C |
Wire Size (AWG) | 28-22 (IDC) and 26-22 (CST-100) | 16-18 and 24-18 (SL-156) |
Positions | 2-28 | 2-24 and 1-24 (SL-156) |
Configurations | Wire-to-Wire, Wire-to-Board | Wire-to-Wire, Wire-to-Board |
Contact Terminal | IDC and Crimp | IDC and Crimp |
Featured Products
Streamline your assembly process with the MTA-100 connectors. Featuring insulation displacement (IDC) technology, these connectors enable fast, reliable wire termination without stripping or crimping. Explore MTA-100 IDC connectors and headers and CTS-100 II contacts and housings.
Enhance your wiring solutions with the MTA-156 connectors. Built for durability and ease of use, these connectors provide reliable wire-to-wire and wire-to-board connections with insulation displacement (IDC) technology, reducing labor and wiring errors.