![](/content/dam/te-com/images/industrial-intelligent-buildings/global/product-hero-rendition/terminal-blocks-146500.jpg/jcr:content/renditions/hero-product-master.jpg)
Full range of terminal block connectors
Our BUCHANAN PCB terminal blocks feature a variety of wire termination methods, including rising cage screw clamp and push-in clamp. The design of our terminal block connectors consists of one-piece board mount terminal blocks and two-piece plug connectors with mating straight and right angle shrouded headers. Our board mount connectors, as well as our PCB headers, are stackable end-to-end without loss of center line spacing. Ease of assembly is facilitated by our built-in interlocks on the modular housings types. Pre-assembled products can be delivered upon request.
Product Benefits
Terminal Blocks and Barrier Strips
- Nonmagnetic metal parts, allowing usage in EMV sensitive devices and corrosive environments
- Low temperature rise during operation due to maximal contact force
- All terminal blocks are supplied with open screws which shortens the time for connection
- The double captive screw system guards against lost screws
- The housing material used is halogen-free Polyamide 6.6 per UL 94V-0 (self-extinguishing)
- Rising cage and screw clamp versions come with post tin-plated contacts with nickel underplate which allows the product to be used in corrosive environments
- Through-hole reflow compatible versions are available for cost-efficient soldering process
BUCHANAN Push-In Clamp PCB Connectors
Our Buchanan portfolio with push-in clamp termination PCB connectors are designed to enable toolless wire insertion of ferruled and unferruled wires. This features saves up to 80% installation labor time vs. traditional screw-clamp termination, leading to important cost savings. The design of the PCB connectors in 3.5 mm and 5.0 mm pitch consists of two-piece plug connectors with mating straight and right angle shrouded headers. Our electrical terminal block connectors are engineered for reliability and available in a variety of connection styles and range of centerlines. Our engineers designed this product for use in control system applications to address high density signal and power applications.