Product | TE Part # | Documents | Coil Power Rating DC | Coil Resistance | Coil Special Features | Coil Voltage Rating | Contact Arrangement | Contact Current Class | Contact Current Rating | Contact Switching Load (Min) | Contact Material | Contact Switching Voltage (Max) | Contact Switching Voltage (Max) | Contact Voltage Rating | Contact Voltage Rating | Packaging Method |
---|
| 1-1415899-9 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1415899-7 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form C SPDT-CO | 16 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1415899-5 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form A SPST-NO | 10 – 20 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 1-1415899-1 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form C SPDT-CO | 16 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 2-1415899-3 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1-1415899-3 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 4-1415899-7 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1-1415899-0 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form C SPDT-CO | 16 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 2-1415899-5 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 5-1415899-5 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1-1415899-7 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 5-1415899-4 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1415899-3 | 3D PDF | .4 W | 200 Ω | UL Coil Insulation Class F | 9 VDC | 1 Form A SPST-NO | 16 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 7-1415899-7 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1-1415899-6 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1415899-9 | 3D PDF | .4 W | 200 Ω | UL Coil Insulation Class F | 9 VDC | 1 Form C SPDT-CO | 16 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 5-1415899-0 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 2-1415899-8 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1-1415899-5 | 3D PDF | .4 W | 200 Ω | UL Coil Insulation Class F | 9 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1415899-4 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form A SPST-NO | 16 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 4-1415899-9 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1415899-1 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form A SPST-NO | 10 – 20 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 2-1415899-1 | 3D PDF | .4 W | 200 Ω | UL Coil Insulation Class F | 9 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 2-1415899-4 | 3D PDF | .4 W | 5730 Ω | UL Coil Insulation Class F | 48 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 4-1415899-0 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form A SPST-NO | 10 – 20 A | 12 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 4-1415899-4 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 6-1415899-6 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1-1415899-8 | 3D PDF | .4 W | 5730 Ω | UL Coil Insulation Class F | 48 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 2-2158000-9 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton |
| 6-1415899-7 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 7-1415899-6 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 7-1415899-9 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 1-1415899-2 | 3D PDF | .4 W | 5730 Ω | UL Coil Insulation Class F | 48 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 1415899-2 | 3D PDF | .4 W | 90 Ω | UL Coil Insulation Class F | 6 VDC | 1 Form A SPST-NO | 10 – 20 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 1415899-6 | 3D PDF | .4 W | 5730 Ω | UL Coil Insulation Class F | 48 VDC | 1 Form A SPST-NO | 10 – 20 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 2-1415899-0 | 3D PDF | .4 W | 90 Ω | UL Coil Insulation Class F | 6 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 2-1415899-9 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 5-1415899-1 | 3D PDF | .4 W | 5730 Ω | UL Coil Insulation Class F | 48 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 7-1415899-5 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 9-1415899-4 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | 300 VDC | 250 VAC | 300 VDC | Box & Tube |
| 2-1415899-6 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 8-1415899-1 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 3-1415899-9 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form A SPST-NO | 10 – 20 A | 12 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 2-1415899-2 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 4-1415899-5 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 6-1415899-4 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 8-1415899-5 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form C SPDT-CO | 16 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 9-1415899-1 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | 300 VDC | 250 VAC | 300 VDC | Box & Tube |
| 1-1415899-4 | 3D PDF | .4 W | 90 Ω | UL Coil Insulation Class F | 6 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 1415899-8 | 3D PDF | .4 W | 90 Ω | UL Coil Insulation Class F | 6 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 2-1415899-7 | 3D PDF | .4 W | 200 Ω | UL Coil Insulation Class F | 9 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 3-1415899-5 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 3-1415899-6 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 3-1415899-7 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form A SPST-NO | 10 – 20 A | 12 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 3-1415899-8 | 3D PDF | .4 W | 90 Ω | UL Coil Insulation Class F | 6 VDC | 1 Form A SPST-NO | 10 – 20 A | 12 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 3-2158000-0 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgSnO2 | 277 VAC | 250 VDC | 277 VAC | 250 VDC | Box & Tube |
| 3-2158000-1 | 3D PDF | .4 W | 1440 Ω | - | 24 VDC | 1 Form C SPDT-CO | 16 A | 16 A | 100mA @ 12V | AgSnO | 277 VAC | 250 VDC | 277 VAC | 250 VDC | Box & Tube |
| 4-1415899-1 | 3D PDF | .4 W | 5730 Ω | UL Coil Insulation Class F | 48 VDC | 1 Form A SPST-NO | 10 – 20 A | 12 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 4-1415899-2 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 4-1415899-3 | 3D PDF | .4 W | 90 Ω | UL Coil Insulation Class F | 6 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 4-1415899-6 | 3D PDF | .4 W | 5730 Ω | UL Coil Insulation Class F | 48 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 4-1415899-8 | 3D PDF | .4 W | 90 Ω | UL Coil Insulation Class F | 6 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 5-1415899-2 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 5-1415899-3 | 3D PDF | .4 W | 90 Ω | UL Coil Insulation Class F | 6 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 5-1415899-6 | 3D PDF | .4 W | 5730 Ω | UL Coil Insulation Class F | 48 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 6-1415899-2 | 3D PDF | .4 W | 200 Ω | UL Coil Insulation Class F | 9 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 6-1415899-5 | 3D PDF | .4 W | 90 Ω | UL Coil Insulation Class F | 6 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 6-1415899-8 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 6-1415899-9 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form C SPDT-CO | 10 – 20 A | 12 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 7-1415899-0 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 7-1415899-1 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 7-1415899-2 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 7-1415899-3 | 3D PDF | .4 W | 1440 Ω | UL Coil Insulation Class F | 24 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 8-1415899-2 | 3D PDF | .41 W | 562 Ω | UL Coil Insulation Class F | 15 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 8-1415899-4 | 3D PDF | .4 W | 200 Ω | UL Coil Insulation Class F | 9 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgSnO2 | 400 VAC | - | 250 VAC | - | Box & Tube, Carton |
| 8-1415899-6 | 3D PDF | .4 W | 5730 Ω | UL Coil Insulation Class F | 48 VDC | 1 Form C SPDT-CO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 8-1415899-7 | 3D PDF | .42 W | 60 Ω | UL Coil Insulation Class F | 5 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | - | 250 VAC | - | Carton, Tube |
| 9-1415899-0 | 3D PDF | .4 W | 360 Ω | UL Coil Insulation Class F | 12 VDC | 1 Form A SPST-NO | 16 A | 16 A | - | AgNi90/10 | 400 VAC | 300 VDC | 250 VAC | 300 VDC | Box & Tube |