EXPLORE

Wildlife and asset protection

Protect Wildlife, Minimize Power Outages

Simple solutions to challenging wildlife issues.

Network Reliability & Preventable Outages

The interaction between wildlife and electrical equipment can have multiple outcomes from electrocution, to faults, to wildfires. These occur when wildlife causes a phase-to-phase or phase-to-ground fault with their body. Our product solutions can reduce fire risk related to wildlife and vegetation clashing with your substation or overhead lines. Insulating and isolating components help mitigate active threats and reduce the risk of outage and the associated risk of fire related to wildlife interactions with energized lines. Such strategic investment provides a return by protecting assets and communities from costly and potentially catastrophic wildlife interference.

70%

of the U.S. Grid is over 25 years old¹

$10

billion the estimated global cost of wildlife outages per year²

$1

that is invested in resilient infrastructure yields $4 in economic benefits³

Engineered for Optimized Protection

TE's Wildlife and Asset Protection Solutions are designed to:

  • Perform reliability for 40+ years without impactful deterioration in performance.
  • Minimize risk of fire ignition associated with normal and abnormal utility environments.
  • Option to upgrade to flame performance grade ( UL V0+) for enhanced safety and compliance.

Our Wildlife and Asset Protection Portfolio Highlights

Our connectivity solutions are high-quality and field-proven, engineered and rigorously tested for demanding energy and industrial environments. Designed to perform in harsh conditions, they withstand extreme humidity, temperature fluctuations, and corrosive exposure. Backed by deep expertise in materials science, our products are built to endure electrical stress, partial discharge, thermal cycling, and mechanical vibration, delivering reliable performance where it matters most.

Protecting Wildlife, Preserving Power
Play video

Discover TE Connectivity’s wildlife and asset protection solutions that safeguard animals and infrastructure, reducing outages and creating a safer, more sustainable energy network.

Protecting Wildlife, Preserving Power

Discover TE Connectivity’s wildlife and asset protection solutions that safeguard animals and infrastructure, reducing outages and creating a safer, more sustainable energy network.

Innovation for a Safer Grid
Play video

See how TE’s advanced designs prevent wildlife contact, extend equipment life, and ensure reliable energy delivery while protecting nature and critical assets.

Innovation for a Safer Grid

See how TE’s advanced designs prevent wildlife contact, extend equipment life, and ensure reliable energy delivery while protecting nature and critical assets.

solar ipc technology
A Performance-Based Approach to Power Line Collision Mitigation

Substation Outage Reduction Solutions

Reliability improvement is possible by insulating vulnerable assets in substations. Customizable TE solutions are used around the world to effectively insulate thousands of substations every year from risk of outage caused by wildlife, vegetation, extreme weather events and accidental contact as well as reduce fire risk associated with animal electrocution. We engineer solutions to enhance insulation clearances and exclude wildlife from high risk areas. Our products are easy to install and designed/manufactured to last the lifetime of your assets in the toughest environments.

Overhead Distribution Protection Solutions

Reduce outages and fire risk in overhead lines while protecting endangered wildlife. Outage and fire risks can be reduced and eliminated with effective insulation of high risk elements of the overhead line. TE has insulated millions of miles and kilometers of bare conductor in distribution lines around the world. Our raptor covers, fuse cut out covers, re-closer and distribution covers protect pole mounted equipment from accidental and momentary contact from nesting and perching birds and storm debris. Most can be installed on energized equipment and are available in seamless one-piece designs for a comprehensive wildlife and vegetation management.

Overhead Transmission Protection Solutions

When a single wildlife contact can trigger a costly transmission line outage, protecting your network becomes critical. Our durable, easy-to-install protective covers, insulation, and line marking solutions help you reduce outages, improve reliability, and strengthen long-term grid performance.

Switchgear Protection Solutions

How to reduce clearances while working in tight spaces, or upgrade insulation levels? TE’s insulating portfolio is used in air and gas insulated switchgear to provide insulation on busbars and gas vacuum bottles in order to help our customers design more compact and reliable equipment. Our solutions can enhance insulation factors of safety, combining air space clearance while the materials used in our insulating covers are engineered to be compact and mitigate risk of fires in accordance with IEC 60616.

Protecting Rail, Data Centers, O&G, Solar and Wind Farms

Reliability Enhancement in Industrial Applications? Every minute of downtime impacts commercial performance in certain industrial applications like data-centers, solar/wind parks, rail and oil and gas networks. TE understands that downtime can be detrimental to TE's customers, including hospitals, schools and security operators/institutions/organizations. Our solutions in insulation enhancement and asset protection offer our partners the opportunity to minimize risk in relation to wildlife, storm and weather interference and improve SAIDI and SAIFI metrics reported to regulators.

WAP
Safeguarding Utilities: Effective Strategies for Outage Mitigation and Wildlife Protection

Consult

  • Virtual or on-site system reviews
  • Custom consultations and Bill of Materials creation.

Design

Application-specific product recommendations and custom part designs based on grid conditions.

Test

Verified in our own labs in Fuquay-Varina (US) and Ottobrunn (DE). Goes beyond industry norms for erosion,tracking, UV, and flame resistance.

Train

  • On-site installer training and certification.
  • Remote training modules and field assessments.

SOURCES:

¹U.S. Department of Energy, What does it take to modernize the U.S. electric grid? (Oct. 19, 2023), Energy.gov.

²INMR. Protecting overhead lines & substations from wildlife-induced outages (June 7, 2024), INMR.com. 

³World Bank, Lifelines: The Resilient Infrastructure Opportunity (2019)