Standard and custom sensors for various process control applications
Our ultrasonic sensors measure liquid level despite variations in transparency, viscosity, color, or dielectric. These solutions include air bubble detection for medical pumps; point and continuous level sensors for the semiconductor and high purity markets; and point level sensors for a variety of process control applications. We offer high accuracy, high frequency, short range continuous measurement ultrasonic sensors through air for process control. We manufacture standard and custom products that provide a system without moving parts, adjustments, or maintenance.
Product Features:
Capabilities of TE's Ultrasonic Sensor Products
- Compatibility with a range of liquids and gases for sensors in direct contact with the media
- No moving parts with outputs available in switch configurations or continuous measurements, as well as AC and DC inputs
- Continuous ultrasonic liquid level sensor design for ultra-high purity applications (SL-900 Series)
- Air-bubble detectors for critical applications such as infusion pumps, hemodialysis and blood flow monitoring where interruption in performance can be life-threatening (AD-101)
1uL
1000
150°C