Heritage of High-Voltage Performance
Since 1964, our KILOVAC relays and contactors have safely and reliably helped manage a variety of high power & high voltage applications. These small, lightweight relays and contactors are used extensively in aerospace, space, subsea and military applications as well as a variety of ground-based applications.
TE KILOVAC designs high voltage relays and DC contactors to deliver the switching performance in aerospace and defense applications. These lightweight KILOVAC products offer continuous current ratings up to 500 amps with overload rating up to 2000 amps in very compact packages.
Product Features
KILOVAC High Voltage Relays and Contactors
• Hermetically Sealed for Harsh Environments
• Excellent Size to Power Ratio
• Ability to Interrupt DC Loads
• High Shock and Vibration Performance
• Wide Temperature Range
• Voltage ratings to 70 KVDC
• Current ratings to 1,000 Amps
• Low and Stable Contact Resistance Over Life
High Performance Power Management Devices Designed for Reliable Operation in Extremes of Temperature, Shock, Vibration and Altitude
Featured Applications
KILOVAC High Voltage Relays and Contactors
• Avionics and Aerospace Communications
• Military and Commercial Aerospace
• Military Lasers
• Military Hybrid Drive Systems
• Space Vehicle and Satellite Applications
• Undersea Fiber Optics
• Electric Vehicles and Infrastructure
• Radar/Radar Jamming
• Fire Control/Weapon Systems
• Alternative/Clean Energy (Solar, Wind)