Insulate and protect quickly

Single wall heat shrink tubing insulates, provides strain relief, and protects against mechanical damage and abrasion. Our heat shrink tubing offers a high-performance alternative to standard approaches for insulation, such as taping and molding in place. The tubing comes in a wide range of sizes, colors, and materials. When heated, it shrinks to conform to the size and shape of the underlying material - making installation fast and easy.

Product features

Single wall heat shrink tubing
  • Shield splice protection
  • Electrical insulation
  • Mechanical protection for hoses
  • Noise reduction for pipes
  • Insulation and strain relief for fine gauge wire and fiber optic cables
  • Moisture, fungus, and weather resistant for outdoor applications
  • Thermal insulation of substrates, pipes, hoses and cables

Ratios and testing

Single wall heat shrink tubing
  • Shrink ratios ranging from 2:1 to 4:1
  • Numerous color options
  • Varying levels of resistance to flame, heat, chemicals, and mechanical damage.
  • Recognition by various testing agencies
  • Multiple products are offered in Flame-Retardant (FR) versions
  • Most products are UL recognized/CSA certified
  • New marked versions allow for easy identification
  • Spool lengths and non standard cut lengths
  • Customization of specs, tolerances, and cut lengths
  • Nonstandard expanded and/or recovered I.D.'s
  • Meet AMS-DTL-23053 and MIL-PRF-46846 standards

Product specifications

Single wall heat shrink tubing

Flexibility Product Operating Temp (C) Min. Temp (C) Min. Full Recovery Temp (C) Shrink Ratio
Very Flexible

LSTT 

-40 to 125 [-40 to 257]

65

110

2:1

Very Flexible SWFR X2 -30 to 125 [-22 to 257] 70 90 2:1
Very Flexible SWFR X4 -30 to 125 [-22 to 257] 70 90 2:1
Very Flexible Versafit

-55 to 135 [-67 to 275]

70

90

2:1

Very Flexible

Versafit 3X

-55 to 135 [-67 to 275]

70

90

3:1

Very Flexible

Versafit V2 

-30 to 125 [-22 to 257]

70

90

2:1

Very Flexible

Versafit V4 

-30 to 125 [-22 to 257]

70

90

2:1

Flexible

BRST 

-40 to 120 [-40 to 248]

95

130

2:1

Flexible

CGPE 105

-70 to 105 [-94 to 221]

85

110

2:1

Flexible CGPT  

-40 to 135 [-40 to 275]

80

120

2:1

Flexible DCPT  

-55 to 135 [-67 to 275]

95

120

2:1

Flexible

RNF-100

-55 to 135 [-67 to 275]

95

121

2:1

Flexible

RNF-3000

-55 to 135 [-67 to 275]

80

120

3:1

Flexible

RP-4800

-55 to 135 [-67 to 275]

95

121

4:1

Flexible TUGA

-55 to 125 [-67 to 257]

85

110

2:1

Semirigid

CRN 

-55 to 135 [-67 to 275]

110

135

2:1

Semirigid

RT-3

-55 to 135 [-67 to 275]

110

135

2.5:1

Demonstration of Single Wall Heat Shrink Tubing Installation

Demonstration of Single Wall Heat Shrink Tubing Installation

Tubing Sealing

Tubing Sealing

Tubing Protection

Tubing Protection

Tubing Color Coding

Tubing Color Coding