SEPARABLE CONNECTORS FOR SWITCHGEARS AND TRANSFORMERS
Our screened separable connectors are easy to install, compact and adaptable to almost any type of cable. They can fit in small connection spaces while meeting the requirements of a wide array of applications and are built to perform under environmental extremes. Combined with capacitive voltage sensors or testing points, they increase the safety and reliability of your grid.
6M
Number of TE's separable connectors in use worldwide
#1
RSTI connectors are used in the one of the world's largest offshore wind farms
SCREENED SEPARABLE CONNECTORS
TE's Raychem Screened Connectors RSTI connect single and three-core polymeric cables to switchgears and transformers in medium-voltage distribution networks.


FEATURES & BENEFITS
LEARN MORE- Enable the reliable connection of cables even in tight spaces
- Cover cable cross sections from 25mm² to 1000mm² up to 42kV to serve wider applications
- Improve personal safety and monitoring thanks to available voltage indicators and sensors
CAPACITIVE VOLTAGE SENSORS
TE's Raychem Capacitive Voltage Sensors measure and protect medium-voltage applications up to 24kV when embedded into our RSTI separable connectors.


FEATURES & BENEFITS
LEARN MORE- High-accuracy class suitable for measuring, metering and signaling tasks
- Inherent safety thanks to total galvanic isolation from high voltage
- No need for auxiliary power supply
SCREENED COUPLING CONNECTORS
TE's Raychem Screened Coupling Connectors


FEATURES & BENEFITS
LEARN MORE- Allow multiple cable connections to one bushing
- Flexibility to combine different cross sections on the same equipment
- Enable separable inline cable connections
SCREENED CONNECTORS WITH SURGE ARRESTERS
TE´s Raychem Surge Arresters


FEATURES & BENEFITS
LEARN MORE- Excellent short circuit, TOV and residual voltage performance
- Base and coupling connector version available to cover multiple applications
- State-of-the-art gapless ZnO design
ELBOW CONNECTORS
TE's Raychem T-Body Elbow Connectors terminate underground cables to high voltage transformers and switchgears up to 35kV or 600/900A.


FEATURES & BENEFITS
LEARN MORE- Available in 150kV and 200kV BIL designs to serve wider applications
- Low-tension set and high-dielectric strength thanks to peroxide cured EPDM rubber
- Sense voltages provide an attachment point for fault indicator with test point molded in the body
ELBOW ARRESTERS
TE's Raychem T-Body Elbow Arresters protect underground cables and medium-voltage apparatus from voltage surges due to lightning and switching transients up to 35kV/600A.


FEATURES & BENEFITS
LEARN MORE- Design saves space and eliminates the need for adaptors by bolting directly to the bushing
- Ensure peak performance under the harshest conditions thanks to a void and gap-free design
- High-energy capability due to large diameter of the MOV elements
COLD SHRINK TERMINATIONS
TE's Cold Shrink Terminations CST offer a reliable, fast and easy-to-install system to ensure trouble-free service. The components are pre-expanded on an easy-to-remove spiral holdout, allowing installation on prepared cable in compact environments.
COLD SHRINK TERMINATIONS
TE's Raychem CSTI/CSTO are a one-piece solution for high performance in cold applied terminations for polymeric cables up to 52kV.


FEATURES & BENEFITS
LEARN MORE- Spiral holdout with pull direction toward the lug provides easy installation
- Extra long, integrated geometric stress control and void-filling mastic to reduce termination positioning errors
- Hydrophobic silicone material repels water
INSULATION & PROTECTION
Increase uptime by protecting your electrical equipment against accidentally induced flashovers with our insulation tubing, tape and covers. Our surge arresters will protect from overvoltage while our breakouts will insulate your cables against moisture and mechanical pressure.
SURGE ARRESTERS
TE's Bowthorpe EMP Distribution Over Voltage DOV Surge Arresters protect networks and equipment from overvoltage primarily from switching and lightning.


FEATURES & BENEFITS
LEARN MORE- Cage design with a directly-molded housing to prevent moisture ingress and reduce risk of premature failure
- Safe failure mode during a short circuit
- Innovative disconnector design for easy shipping and storage
HEAT SHRINK CABLE BREAKOUTS
TE's Raychem Cable Breakouts insulate and protect cable crutches. They also seal transition joints against moisture and mechanical pressure.


FEATURES & BENEFITS
LEARN MORE- Cover a wide range of core and cable diameters from 2-core to 5-core cables
- High-sealing properties thanks to the inline coating with hot-melt adhesive
- Allow stock reduction as they can be used with most oversheath and cable substrates
HIGH VOLTAGE BUSBAR INSULATION TAPE
TE's Raychem HVBT Insulation Tapes provide protection against accidentally induced flashover up to 17.5kV.


FEATURES & BENEFITS
LEARN MORE- Cost-effective solution thanks to fast and easy application over complex connections
- Resistant to high variation of temperature from -40°C to 90°C
- Can be easily removed for maintenance
BUSBAR INSULATION TUBING
TE's Raychem BPTM Medium-Wall Heat Shrink Tubing enables clearance reduction and provides insulation up to 24kV.


FEATURES & BENEFITS
LEARN MORE- Extremely resistant to solvents, weathering and mechanical impact
- Reduces the noxious and corrosive effects in fire situations
- Can be used on round, rectangular copper and aluminum busbar
BUSBAR CONNECTION COVERS
TE's Raychem BMOD Cold Applied Covers insulate and protect energized busbar connections from flashover due to accidental contact up to 36kV.


FEATURES & BENEFITS
LEARN MORE- Excellent anti-tracking performance provided by medium voltage BMOD
- Highly flame-retardant and emit low toxic fumes thanks to halogen-free material
- Withstand high temperatures up to +105°C
LOW VOLTAGE BUSHING COVERS
TE's Raychem Low Voltage Bushing Covers LVBC insulate and protect energized bushings from flashover due to accidental contact up to 1kV / 2000A.


FEATURES & BENEFITS
LEARN MORE- Easy installation and removal for maintenance and inspection thanks to push fit latches
- Highly flame-retardant to limit fire propagation
- Withstand high temperatures up to +105°C
CONNECTION & MOUNTING
Our cable cleats are range-taking to be used with almost every type of cable. They are ideal for installation in tight spaces thanks to their compact design, which makes them fast and easy to integrate into your tower.
CABLE CLEATS
TE's Raychem Cable Cleats are advanced cable-tightening systems for low, medium and high-voltage applications.

DOWNLOAD DOCUMENT

WATCH VIDEO


FEATURES & BENEFITS
LEARN MORE- Cover a wide range of cable diameters from 15 to 135mm
- Robust design provides high resistance to electromechanical forces during short circuit conditions
- Stackable configuration available to fit tight spaces