Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape :
Circular
-
Connector Seal & Plug Type :
Gasket
-
RF Interface :
SMC
-
RF Connector Style :
Plug
-
Compatible With RF Cable Type :
RG 174A, RG 188A, RG 316, URM 95
-
Connector System :
Cable-to-Cable
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Right Angle
-
Body Material :
Brass
-
Body Plating Material :
Gold
Contact Features
-
RF Connector Center Contact Plating Material :
Gold (Au)
Termination Features
-
Termination Method to Wire & Cable :
Solder & Clamp
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Threaded
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
4.75 mm [ .187 in ]
Operation/Application
-
Operating Frequency (GHz):
4
Packaging Features
-
Packaging Quantity :
100
-
Packaging Method :
Box
Other
-
Grade :
Professional
-
Dielectric Material :
PTFE