Reliable and Efficient PCB Quick Connects
Quick connect terminals are used to simplify assembly of wire-to-board systems and, for these applications, TE offers tab and receptacle products that mount directly to the printed circuit board (PCB). They come in a variety of designs to meet application specific requirements, including a range of tab sizes, loose piece and strip form versions, contacts with or without stabilizers, and reflow solder compatible products. The quick connects enable design flexibility with multiple wire termination options and they support more cost-efficient system modification by allowing transfer of previously terminated wires to updated PCB layouts. PCB terminals can be manually attached or can be inserted using fully or semi-automatic equipment.
Product Features
| Tab Width (in.) | .110, .125, .187, .205, .250, .312 | Orientations | Straight, Right Angle, 90o U, 45o U |
| Tab Thickness (in.) | .020-.032 | Mounting Types | Solder Pins, Compliant Press Fit Pins, Stud |
| Max Continuous Current (A) | 30 | Materials / Plating | Base: Brass, Phos. Bronze, Steel Plating: Tin, Silver, Nickel |
| Max Operating Temperature (°C) | Standard: 110 High-temp: 250 |
Pre-insulation Available | No |
| Receptacle to Tab Mating Force (N) | Dependent upon receptacle | Agency Approval(s) | UL, VDE, CSA |
Featured Product
High Current Printed Circuit Board Power Tap
Screw type terminal designed to bring power supply to Printed Circuit Board applications, offering more reliable and stable connections, through its enhanced retention and anti-rotational features. View Product, Product Specification, and Application Specification.