![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/product-hero-rendition/baureihe-ds-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Pre-programmed and standard types of rotary switches
Rotary switches move in a circle and can stop in several positions. A rotary switch is used to control many electrical circuits with a single switch and can be designed to have many contacts happening at once on a single switch position. We offer a wide range of positions, including 2 position rotary switches and 3 position rotary switches as well as 6 position and 10 position rotary switches up to 16 position rotary switches. These are often used when more than two positions are needed, such as in a three-speed fan or a CB radio that has multiple channels. Our rotary switches are engineered for use in harsh environment. These are used for control panels on industrial and plant equipment, radio frequency selection, voice and data communication, entertainment systems, automatic climate control, and in heavy-duty vehicles for commercial transportation, construction, and agriculture.
Our rotary switches are highly suitable for performance under demanding environmental conditions. A rotary switch has a rotating spindle, with the rotors located on a spindle and each rotor having an arm projected outward that can make contact with a terminal when the switch is in a particular position. A detent mechanism puts the rotary switch in the proper position, making it “click” into place and stay there until enough force is used to move it, preventing the switch from moving freely and setting in the wrong position. We offer a wide range of rotary switches with multiple actuator styles and shapes. We offer a rotary switch portfolio with various colors, sealed or unsealed configurations, and we can preprogram your switches or deliver them standard, based on your individual requirements. We offer sealed or unsealed switches as well as 1-pole and 2-pole configurations with change-over function to address the customer’s application needs. Our portfolio also includes surface mount or through-hole mounted rotary switches. Rotary switches have become less popular with the advent of digital equipment like touchscreens that control complex switching operations, but mechanical rotary switches are still used, especially in equipment where a computer fail could cause a safety issue.
KISSLING Rotary Switches
Our broad selection of KISSLING rotary switches has been designed, and manufactured to perform under extreme conditions. We offer a rotary switch portfolio with various colors, sealed or unsealed configurations, and we can preprogram your switches or deliver them standard, based on your individual requirements. These are used for radio frequency selection, voice and data communication, entertainment systems, automatic climate control, and commercial and construction vehicles.
Our broad selection of KISSLING brand rotary switches has been designed, and manufactured to the most exacting quality standards and are relied on by hundreds of customers around the world to perform under extreme conditions. We offer rotary switches in 1-pole and 2-pole configurations with change-over function. We offer a rotary switch portfolio with various colors, sealed or unsealed configurations, and we can preprogram your switches or deliver them standard, based on your individual requirements. Rotary switches are highly suitable for performance under demanding environmental conditions. They are used for radio frequency selection, voice and data communication, entertainment systems, automatic climate control and other applications such as in commercial and construction vehicles, control panel switches, plant and industrial engineering.
Our broad selection of KISSLING brand rotary switches has been designed, and manufactured to the most exacting quality standards and are relied on by hundreds of customers around the world to perform under extreme conditions. We offer rotary switches in 1-pole and 2-pole configurations with change-over function. We offer a rotary switch portfolio with various colors, sealed or unsealed configurations, and we can preprogram your switches or deliver them standard, based on your individual requirements. Rotary switches are highly suitable for performance under demanding environmental conditions. They are used for radio frequency selection, voice and data communication, entertainment systems, automatic climate control and other applications such as in commercial and construction vehicles, control panel switches, plant and industrial engineering.
Product Features
DS Sealed Rotary Switches
- 1- & 2-pole configurations
- Central thead & flange mounting options
- DIN Connector, solder pins, or flying lead electrical connection options
- Momentary and maintain movement designs
- Various lever colors available
- Optional diaphram switch covers for push-button switches to prvide addition environmental protection
![DS SEALED ROTARY SWITCHES](/content/dam/te-com/images/industrial-and-commercial-transportation/global/author-driven/special-images/switches/hmi-switch/resized-images/baureihe-ds-620x250.jpg)
Product Features
Safe Action Rotary Switches
- Push and turn function to ensure secured switching activities
- Max. 7 switching position
- Redundant versions up to 4 switching position
- Positions can be realized as illuminated symbols
- IP67 top-side, IP65 cable side
- Temperature range -45°C to +85°C
- Deutsch connector or flying lead available
![Safe Action Rotary Switches](/content/dam/te-com/images/industrial-and-commercial-transportation/global/author-driven/special-images/switches/hmi-switch/resized-images/safeaction-rotery-switsch-620x250.jpg)
Select Applications
- Plant and industrial engineering
- Commercial & construction vehicles
- Special suitability as system start/stop switch in various mobile applications and in control panels also with remote control function