Ease of use and flexibility at a touch

Our FFC termination machine is an electrical-driven, semi-automatic assembly machine that uses different die sets to terminate reel-feed FFC contacts to manually supplied FFC cables. The machine terminates a predefined number of contacts to the supplied cable end and individual wire positions can be skipped during the assembly sequence. FFC termination provides quick change, interchangeable applicators for different products, along with an operator-friendly touch screen capability.

FFC/FPC Portfolio Overview
FFC/FPC Portfolio Overview

Flexible Flat Cable (FFC) Splice Machine Mark IV

Flexible Flat Cable (FFC) Splice Machine Mark IV

Flexible Flat Cable (FFC) Splice Machine Mark IV Machine

Our high performance flexible flat cable (FFC) splice machine mark IV provides quality assurance during the splice crimping process to terminate foil to wire connections in automotive, industrial & commercial transportation, aerospace defense & marine applications.

  • High-Performance Tool
  • Quality Assurance
  • Customized Designs

FLEXIBLE FLAT CABLE (FFC) SPLICE MACHINE MARK IV COMPATIBLE TERMINALS

Divider

Flexible Flat Cable (FFC) & Flexible Printed Circuit Cable (FPC) 300 Termination Semi Auto

FFC&FPC Semi Auto Termination Machine

Flexible Flat Cable (FFC) & Flexible Printed Circuit Cable (FPC) 300 Termination Semi Auto Machine

Our new semi-automatic processing and terminating machine for FFC cables and FPC cables provides a new high-performance tool, quality process control, compatibility and parameter visualization.

Key Benefits:

  • New High-Performance Tool
  • Quality Process Control
  • Highest Accuracy
  • Support

  1. FFC and FPC Termination Machine Video

The video presents the features of the latest FFC FPC 300 semi auto termination machine and demonstrates how it can be operated for high-performance cable processing.

Divider

Flexible Flat Cable (FFC) Splice Machine Mark II

FFC Termination Machine

Features

For FFC Contacts and FFC Cables

  • Crimping force 15kN
  • Press stroke 40mm (1.56")
  • Weight 100 kg
  • Reel diameter 610mm; 24"
  • Power supply 220/240 V, 50Hz
  • Crimping rate approx. 3 contacts/sec
  • Dimensions with reel
    HxWxD [mm] = 1200 x 1200 x 600
  • Programs pitches from 1.27mm - 5.08mm
  • Pin number can be programmed and cable alignment effected in the machine 
  • Individual wire positions can be skipped
  • Processable widths depend on number of connector positions and foil contour
  • Possible number of crimps: Pitch 5.08mm = 18 crimps; Pitch 2.54mm = 37 crimps; Pitch 1.27mm = 74 crimps
  • Other pitches upon request
  1. Flat Flexible Cable Terminator Video (English)

This quick, informative video details the many features available on the TE Connectivity Flat Flexible Terminator (FFC)