Contacts for connectors
From basic ring and terminals, to crimp and solder splices available in a wide array of wire types and sizes, TE Connectivity (TE) offers one of the broadest portfolios of connector contacts used across multiple industries and applications. Using TE products helps ensure that properly applied crimps meet the ultimate performance. Connector contacts designed and manufactured by TE are used for numerous applications from Aerospace to Automotive through Subsea Communications or Medical.
Circular Contacts for Harsh Environment Applications
-
DEUTSCH Solid Contacts for Copper Cables
EN3155 certified, Standard Temperature Rating to 200°C, Jet Engine Applications to 260°C (ESC), 1400 Solid Contact Part Selection Range, Signal/Power/Thermocouple/Data
-
DEUTSCH QPL Contacts
Quick Reference Guide
-
DEUTSCH High Power Contacts
MIL-DTL-5015-qualified contacts designed for long-term reliability
Contacts for Aerospace and Military Applications
-
Quadrax Contacts
for high speed applications
-
SolderTacts Contacts
for fast reliable terminations
-
Twinax Contacts
for high speed applications
Contacts for Appliance Applications
-
FASTON Contacts
speed, reliability, and low per-line cost
-
Positive Lock Contacts
facilitate assembly and secure retention to mating tabs
-
Magnet Wire Contacts
high-throughput solutions for the original equipment manufacturing environment
-
POWER TRIPLE LOCK Connectors
high performance with a functional design
-
Power Double Lock Connectors
secondary locking and ratings to 14A