Heat Shrinkable Printable Tubing for Wire Identification
Our cable identification solutions provide a “marked” difference. Printable heat shrink tubing comes in a wide variety of configurations, colors and sizes for high performance applications such as military grade, low-fire hazard, fluid resistant, high temperature and commercial use.
Our cable identification solutions provide a “marked” difference. Heat-shrinkable cable identification marker sleeves in a wide variety of configurations, colors and sizes for high performance applications such as military grade, low-fire hazard, fluid resistant, high temperature and commercial use.
Printable cable markers for large wire bundles, cables, pipes and conduits come in a variety of colors and sizes for military, high temperature, and low-fire hazard applications. Markers are applied using cable ties.
Heat Shrinkable Wire & Cable Identification Sleeves
- HX-SCE & HX-CT - Low Fire Hazard Heat Shrinkable Wire Identification Sleeves.Thin wall, zero-halogen, low smoke, low toxicity, radiation cross-linked, UV stabilized polyolefin heat-shrinkable tubing.
- D-SCE & D-CT - Fluid Resistant Heat Shrinkable Wire Identification Sleeves. Used to identify wires and cables where exposure to organic fluids, especially oils, is required.
- ZHD-SCE & ZHD-CT - Low Fire Hazard, Fluid Resistant Heat Shrinkable Wire Identification Sleeves. The Next Generation of Cable Identification Solutions for the Rail Industry.
- UV-SCE - For wire and cable identification where extreme resistance to UV and weather conditions are required.
- TMS-SCE & TMS-CT - Military Grade Heat Shrinkable Wire Identification Sleeves. Thin wall flame retarded radiation cross-linked modified heat-shrinkable tubing.
- HT-SCE & HT-CT - High Temperature, Low Outgassing Heat Shrinkable Wire Identification Sleeves. Designed for use in high temperature applications or where extreme resistance to fuels, lubricants and cleaning solvents is required.
- RPS & RPS-CT - Commercial grade Heat Shrinkable Wire Identification Sleeves.
- TMS-SCE-2X - TMS-SCE-2X marker sleeves are designed to meet wire and cable identification needs with high performance requirements. The 2:1 shrink ratio provides a thick, rugged sleeve wall and are particularly easy to handle.