Cable Management Solutions​

Confidently secure cables and wires using mounts designed for unique environments. TE's mounting solutions offer the versatility you need for any project. Our brackets and clamps come in multiple sizes, weights, and mounting options to serve your cable management needs. ​

Chapter seperator

Cable Clamps / P-Clamps​

img

P-Clamps

TE Connectivity (TE) P-Clamps provide a light, fast, and efficient harness solution to cable mounting. Our ten TE P-Clamp sizes cover the full cable diameter range of 21 standard P-Clamp sizes. Faster install times and lighter weight give TE P-Clamps a lower applied cost than standard P-Clamps.

Features

QUICK

• Faster installation time than standard AS21919 P-Clamps

• Quick-lock feature allows operators to quickly open and close the clamp as needed

• Minimizes risk of FOD (Foreign Object Debris) with hardware free locking mechanism

FLEXIBLE

• Separate mounting and clamping features allow flexible and modular assembly processes

• Highly engineered PEEK material maintains strength without the weight

• 10 TE P-Clamp sizes cover the same range as 21 standard AS21919 P-Clamp sizes

• Weight savings opportunities compared to standard AS21919 P-Clamps
 

ERGONOMIC

• Tool-less lock and unlock feature enables quick and comfortable harness installation and rework

• Operator comfort leads to faster cycle times

  1. TE Connectivity P-Clamp (English)

TE Connectivity (TE)’s P-Clamp enables next generation assembly, quick installation, and a flexible and ergonomic design. TE’s P-Clamp is the new solution for “tool-free” harness installation in military, aerospace, marine, and industrial applications.

Chapter seperator

Adhesive Brackets​

TE Connectivity offers multiple adhesive brackets for the secure and efficient mounting of cables and pneumatic lines in multiple applications that require a lightweight and cost-effective cable management solution. Adhesive-backed brackets eliminate drilled holes and modifications to help maintain structural integrity in pressurized or un-pressurized aircrafts​.

Chapter seperator

Swivel Brackets​

The adhesive swivel saddle bracket offering gives TE presence in the adhesive bracket segment. This initial offering caters to the high-volume commodity type products that allow TE to gain experience in the space​​.

 

Coming Soon

adm-contact-us
Have questions? We are here to help