![](/content/dam/te-com/images/aerospace-defense-and-marine/marine/global/product-hero-rendition/maintenance-kits-hero-470-445.jpg/jcr:content/renditions/hero-product-master.jpg)
Meeting the demanding requirements of today’s military customers
TE Connectivity (TE) Defense Standard 81-41 Level J electrical cable repair kits provide a hassle-free repair of electrical cable forms using a variety of hot and cold repair techniques, ideal for demanding on field repairs.
TE Connectivity provides a range of electrical cable repair kits that meet the demanding requirements of today’s military customers. The kits are designed for the repair of electrical cable forms using a variety of hot and cold repair techniques. These allow for repairs where end access is not accessible to make repairs, and no heat source is available.
Download the Brochure
Key Features
BOXES
- Made from high impact structural copolymer polypropylene (IP68 rated)
- Def. Standard 81-41 Level J
- Jam free purge valve and latches
- Design ensures lid will not crimp closed if subjected to high impact
REPAIR
- Minimum skill level required
- Full tool kit included
- Full customer support/training available
- Spares readily available
Select a Product to Learn More
-
MTC Flat Connector Repair Kit
HRM/01-4102
-
Aircraft Electrical Wire Repair Kit
MK-0015-100-COMPONENTCASE
-
Aircraft Electrical Wire Repair Kit - Tool Case
MK-0015-200-TOOL-KIT-CASE
-
Battlefield Damage Assessment and Repair (BDAR) Box Contact 2
MK-0020-102-CONTACT2
-
Battlefield Damage Assessment and Repair (BDAR) Box Data Bus Comp
MK-0020-105-DATABUS
-
Battlefield Damage Assessment and Repair (BDAR) Box MTC
MK-0020-108-MTC