Motor Connectivity
INTERCONTEC connectors offer you the reliable and easy to install solution for your requirements. Whether you need to connect power, signal or data - or all combined - our INTERCONTEC connectors provide a customized solution for your application, helping you reduce downtime and increase productivity.
With TE's INTERCONTEC connectors, you can now benefit from a large variety of solutions that make connecting easy. INTERCONTEC connectors enable modular machine designs which make them highly compatible in many different combinations. Whether you need to connect power, signal or data - or all combined - these connector solutions provide a custom solution for your application. With their plug-and-play concept these connectors enable easy and quick installation, as well as easy replacement of defective parts – even for non-electricians. The assembly is possible without any tools and is particularly easy due to innovative concepts like the crown clamp, which allows the shielding mesh to remain uncut. With the innovative 1/8 quick locking system, INTERCONTEC connectors drastically reduce installation time and the risk of failures during installation. Thanks to their reliable performance, the connectors also help reduce downtime, making your motor applications more productive.
Features
- Up to IP66/67, with optional up to IP68/69
- Rotatable housing
- Fast locking system
- EMC/EMV standard - 360 degrees EMC shield termination
- -20 to 130 degrees Celsius
Benefits
- Connectors enable modular machine design which makes them highly compatible and usable in many different combinations
- Customized solutions for your applications for power, signal or data or all combined
- Easy and quick installation and easy replacement of defective parts even for non-electricians due to plug and play concept
- Toolless assembly possible
- Reduces installation time
- Reducement of failures during installation on site
- Reducing downtime and therefore making your motor applications more productive thanks to their reliable performance
Reference and Solutions Guide
INTERCONTEC connector portfolio
-
INTERCONTEC Products
Quick Reference Guide (English)
-
INTERCONTEC products
Quick Reference Guide (German)
-
Motor Connectivity
Solutions Guide (Korean)
-
Motor Connectivity
Solution Guide (English)
One Cable Technology Connector
Our One Cable Technology connectors provide possibilities in space saving and cost saving as only one connector is required for the installation. These also come along with a reduction of the installation time and carry the TE Intercontec features. We offer a broad variety of construction forms and sizes that meet our customers‘ needs. Learn more below by downloading our One Cable Automation catalog.
Power Connectors
Extreme durability: INTERCONTEC power connectors reliably rev up drive motors, spindle drives and servo motors to high speed, and can handle start-stop manoeuvres with ease. Voltage up to 630 V and currents up to 200 A are transmitted dependably in continuous operation and in the toughest of environments. Our power connectors range from M15 to M58 sizes. Include series 915, 917, 923, 958. Learn more by downloading our power connector catalogs below.
Hybrid connectors
Full speed ahead! The connector with a separately shielded data element and various configuration options can be customized according to your requirements. Our hybrid connectors range come in M23 and M40 sizes. Includes series 723 and 740. Learn more below by downloading our hybrid connector catalogs.
Signal Connectors
Wherever you need to transmit signals, control motors or monitor the functions of complex machines, INTERCONTEC connectors series 615, 617, 623 and 627 can help get the job done. Our signal connectors range from M15 to M27 sizes. Learn more by downloading our signal connector catalogs below.
Configurator
INTERCONTEC configurator
-
Configure your own INTERCONTEC connector
With our online configurator, you can easily find your INTERCONTEC product by selecting type of connector and then configuring your requried style, housing, contacts and more. Here you can also access assembly instructions and data sheets.
About Intercontec connectors
Reduce Space
Space is becoming increasingly important with the trend of miniaturization. With the small form factor of the itec and ytec connector series, we are able to provide solutions with low mounting heights that can easily be mated by a simple push and unmated with an eighth-turn. Instead of having 3 different connectors, the htec connector includes power, signal and data - which provides significant space saving compared to traditional connectors. Additionally, rotatable receptacles on the motors allow for a more convenient and flexible cable connection - and do not restrict connection in a limited angle.
Reduce Installation Costs
TE's INTERCONTEC connector housings are rotatable in a ±115 degree angle, allowing for much easier access for the cables. Additionally, you can insert the contacts without the use of tools, giving you the flexibility and convenience to install the connectors faster and easier. If you need to install connections on multiple applications, time and cost savings realized through the quick mating is significant. Thanks to their high vibration resistance and robust design, these connections can prevent unnecessary production downtimes. In decentralized installation environments, you can also reduce cable lengths and costs by daisy-chaining servo drives.
Reduce Installation Time
The speedtec locking system provides a quick-locking system that enables 3 times faster installation than traditional mating systems. With its self-guiding mating and haptic design allows blind mating in environments where there is no direct visibility or limited space. Thanks to the additional coding on the connector housing, incorrect mating can be prevented.The speedtec locking system is available for power, signal and hybrid connectors and in different sizes. It is backwards compatible to standard screw locking versions and tested in high-vibration environments.
Contact us
Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.
Bernrieder Str. 15
94559 Niederwinkling
Germany
Phone +49 9962 20 02-0
Fax +49 9962 20 02-70
intercontec@te.com
Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.
Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.
Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.
Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.
Need further product information? Require more technical details? Or want our experts to reach out to you? Then contact us here.
Our Partners