Broad range of housing and insulation solutions
Our portfolio includes FASTON terminals, Positive Lock terminals, and FASTIN-FASTON terminals, we offer a variety of housings that are compatible with one or more of these quick connect product families. Housings are available for straight or right-angle terminals, in single or multi-position versions, and with multiple flammability and high temperature options. These housings provide insulation and protection, while also unlocking manufacturing efficiencies with error-proof designs and consolidation of multiple terminals into a single connector. Housings are also available for specialty applications, including hermetic header pins for compressors, gas igniters and resistive heating elements.
Product Features
| Tab Width (in.) | .110, .125, .187, .205, .250, .312 | Max Operating Temperature (°C) | Standard: 130 High-temp: 240 |
| Tab Thickness (in.) | .012-.032 | Orientations | Straight, Left flag, Right flag |
| Wire Size (AWG) | 26-8 | Materials | PP, PVC, PA, PET, LCP |
| Insulation Flammability Ratings | UL 94 V-0 & V-2, Glow Wire | Agency Approval(s) | UL, VDE, CSA |
Featured Products
Positive Lock Multi-Position Connector with X-LIF Terminal
The Positive Lock multi-position connector with extra low insertion force (X-LIF) terminals was developed to meet industry demands for improved manufacturing efficiency and easier part mating.
T9A Relay Housings With Standard FASTON Terminals
T9A relay receptacle housings designed with low mating forces, large push surfaces, and error-minimizing connection features, to support a simpler and more ergonomic assembly process.
FASTIN-FASTON receptacles are used in housings with up to 8 positions for wire harness applications requiring coupling or multi-position connections.
Housings accepting Positive Lock Mark II and FASTON receptacles for use with infinite switches commonly used in resistive heating elements.
Cluster blocks offer manufacturers of air conditioning and refrigeration products a low-cost, fully insulated, quick-connect means of electrically connecting sealed hermetic header pins on the interior and exterior of compressors.
FASTIN-FASTON RAST 5 Connector System
The FASTIN-FASTON RAST 5 connector system is designed to accept 6.3 mm FASTIN-FASTON tabs in panel or motor mount housings meeting the RAST 5 standard.
Positive Lock RAST 5 Connector System
The Positive Lock RAST 5 connector system features receptacle housings meeting the RAST 5 standard and accepting the popular Positive Lock Mark III receptacles.