Hook-up Wires (SPEC 44 and SPEC 55): Engineered for MIL-SPEC and Aerospace Standards

TE hook up wires are lightweight, reliable, and abrasion-resistant. TE’s Raychem materials science and irradiation crosslinking technology is the foundation that supports a range of wire and cable products with the right balance of properties to meet help the challenges of the harshest environments. Our SPEC 44 (AS81044) and SPEC 55 (AS22759) hook up wires are established and used extensively across harsh environment applications.

MIL-Spec Hook-Up Wire for Demanding Environments

Hook-up wire (also called hook-up cable or lead wire) is a single-conductor insulated wire used for low-current, low-voltage internal connections in electronic equipment. In aerospace and defense applications, TE Connectivity’s Raychem SPEC 44 and SPEC 55 families are the gold standard; designed to meet rigorous military specifications (MIL-W-22759, AS81044, AS22759), and NEMA HP3/HP4 requirements while minimizing weight and size. 

Product Features

Hook Up Cable

Trusted Solutions

  • Extremely low risk choice for aircraft manufacturers for over 50 years
  • Tough and reliable crosslink extruded material
  • Abrasion resistant and withstands mechanical damage

 

Performance and Reliability

  • Small size, lightweight, and resistant to most chemicals and fluids
  • Easy to cut, strip and mark
  • Suitable for high temperature and harsh environment applications

Applications

Hook Up Cable

  •  Avionics & flight controlsystems
  •  Instrumentation & sensor connections
  •  Satellite & spacecraft wiring
  •  Military ground vehicles
  •  UAVs & drones

Search Catalog

Chapter seperator

Key Differences b/w SPEC 44 vs SPEC 55

Feature     SPEC    44     SPEC      55         
Temperature Rating    -65 degrees  Celsius +150  degrees Celsius
-65degrees Celsius +200  degrees Celsius
Voltage Rating 600V 600V
Weight Light Ultra-light  (up to 30% lighter)
Primary Insulation Radiation crosslinked ETFE Dual-wall (ETFE + modified XLETFE)
Best for General aerospace internal wiring High-temperature zones, weight-  critical applications
Standards AS81044, MIL- W-22759/41 46
AS22759/80-91,  NEMA HP3/HP4
Chapter seperator

Shop Featured Hook-Up Wires & Cables