High performance braided cables
Raybraid and INSTALITE Lightweight Braid are high performance metallic oversleeves help provide excellent EMI shielding and lightning protection for wires and cable harness systems. The new INSTALITE Lightweight braid (LWB) offers a low cost way to save up to 50% weight over traditional braids.
50%
LWB up to 50% weight savings compared to existing Raybraid oversleeves
LWB
Light Weight Braid
Less Weight in Familiar Braid Technology. Offering up to 50% weight savings over traditional copper braids, INSTALITE lightweight braid has excellent electrical shielding performance over a wide frequency range. Made from a high-performance nickel-plated copper alloy, the RoHS-compliant pull-on braid is supplied on a former for easy installation onto various substrates.
RayBraid, Ray-90 or Ray-10X, represent different styles depending on optical coverage and plating options. Ray-90 and 101 offer tin plated copper strands whereas Ray-103 offers nickel plated copper strands for improved storage life and temperature rating up to 200°C. All RayBraid oversleeves is compatible with TE’s CRES-Lock band strap and Tinel Lock backshell termination systems. Light Weight Braid (LWB-10X) is also offered with two plating options, tin and nickel with a significant weight saving of up to 50%, compared to RayBraid oversleeves. When weight is a critical factor, LWB-10X products can help provide a great advantage without loss of performance. All LWB-10X series shields are also compatible with TE’s CRES-Lock band strap and Tinel-Lock backshell termination systems. Both products include the traditional RayBraid tubular former core to aid easy installation onto wire bundles.
RayBraid Oversleeve
Part Details
| Coverage | Sizes | |
| Ray-90 (Tinned Copper Braid) | Min 90% optical coverage | 10 different sizes from 3.0 to 30.0 mm supplied diameter |
| Ray-101 (Tinned Copper Braid) | Min 93% maximum 100% optical coverage | To cover 2.5 to 38.0 mm diameters |
| Ray-103 (Nickel Copper Braid) | Min 93% maximum 100% optical coverage | To cover 2.5 to 38.0 mm diameters |
Operating Temperatures
| Operating Temperature Range | |
| LWB-101-xx (Tin plated) | -65oC to 150oC |
| LWB-103-xx (Nickel plated) | -65oC to 200oC |
| Ray-90 | up to 150oC |
| Ray-101 | up to 150oC |
| Ray-103 | above 150oC |
INSTALITE Braid Oversleeve
Part Numbers
| Diameter, mm (Inch) | Tin Plated | Nickel Plated |
| 3 (0.12) | LWB-101-3.0 | LWB-103-3.0 |
| 6 (0.24) | LWB-101-6.0 | LWB-103-6.0 |
| 10 (0.40) | LWB-101-10.0 | LWB-103-10.0 |
| 20 (0.79) | LWB-101-20.0 | LWB-103-20.0 |
Raybraid, CRES-Lock, Tinel-Lock, INSTALITE are all trademarks.