![](/content/dam/te-com/images/appliances/global/product-hero-rendition/ihm-grey.jpg/jcr:content/renditions/hero-product-master.jpg)
Economical Solutions for Every Scale of Production
TE Connectivity (TE) offers a complete range of insulation displacement contact (IDC) machines designed to process RAST 2.5 and RAST 5 IDC connectors, as well as other IDC connector offerings from TE. For small and medium production volumes, we offer a variety of semi-automatic machines, including the EL-SIM25 and HP-SIM25C machines for single-wire RAST termination and the MTA Termination Machine for assembly of complex wire harness layouts using MTA-100 and MTA-156 connectors. For larger production volumes, we offer the fully automated MHM and IHM Mark III mass termination machines, which can process RAST 2.5 and RAST 5 connectors to terminate several wires in parallel. Our IDC machines are configurable to support a variety of connectors and customer-specific design requirements.
RAST IDC Machines
-
EL-SIM25 Semi-Automatic RAST Termination Machine
Compact semi-automatic machine designed for small commercial quantities of AMP DUOPLUG 2.5 Mark II and AMP DUOPLUG power connectors.
-
HP-SIM Semi-Automatic RAST Termination Machines
A family of high-performance semi-automatic machines designed for processing medium commercial quantities of TE RAST 2.5 and RAST 5 connectors.
-
MHM Fully Automatic Harness Makers
A family of fully automated mass termination machines equipped for processing medium to large volumes of TE RAST 2.5 and RAST 5 IDC and crimp connectors.
-
IHM Mark III IDC Harness Maker
The IHM Mark III IDC Harness Maker Machine is a fully-automated mass termination machine designed for large quantity processing of all TE RAST 2.5 and RAST 5 Connectors.
Other IDC Machines
-
Semi-Automatic MTA Bench Machine
The MTA Bench Machine was developed to support spec-compliant processing of MTA connectors in small commercial volumes.
Additional Resources
Quick Reference Guides
Applicable Connectors
- AMP MONOPLUG 2.5 connectors
- AMP DUOPLUG 2.5 Mark II connectors
- AMP DUOPLUG Power connectors
- AMP MONO-SHAPE connectors
- AMP Multifitting Mark II connectors