Insulate and protect quickly
Single wall heat shrink tubing insulates, provides strain relief, and protects against mechanical damage and abrasion. Our heat shrink tubing offers a high-performance alternative to standard approaches for insulation, such as taping and molding in place. The tubing comes in a wide range of sizes, colors, and materials. When heated, it shrinks to conform to the size and shape of the underlying material - making installation fast and easy.
Product features
Single wall heat shrink tubing
- Shield splice protection
- Electrical insulation
- Mechanical protection for hoses
- Noise reduction for pipes
- Insulation and strain relief for fine gauge wire and fiber optic cables
- Moisture, fungus, and weather resistant for outdoor applications
- Thermal insulation of substrates, pipes, hoses and cables
Ratios and testing
Single wall heat shrink tubing
- Shrink ratios ranging from 2:1 to 4:1
- Numerous color options
- Varying levels of resistance to flame, heat, chemicals, and mechanical damage.
- Recognition by various testing agencies
- Multiple products are offered in Flame-Retardant (FR) versions
- Most products are UL recognized/CSA certified
- New marked versions allow for easy identification
- Spool lengths and non standard cut lengths
- Customization of specs, tolerances, and cut lengths
- Nonstandard expanded and/or recovered I.D.'s
- Meet AMS-DTL-23053 and MIL-PRF-46846 standards
Extended Single Wall Heat Shrink Tubing Portfolio
Applications
Product specifications
Single wall heat shrink tubing
| Flexibility | Product | Operating Temp (C) | Min. Temp (C) | Min. Full Recovery Temp (C) | Shrink Ratio |
|---|---|---|---|---|---|
| Very Flexible | LSTT |
-40 to 125 [-40 to 257] |
65 |
110 |
2:1 |
| Very Flexible | SWFR X2 | -30 to 125 [-22 to 257] | 70 | 90 | 2:1 |
| Very Flexible | SWFR X4 | -30 to 125 [-22 to 257] | 70 | 90 | 2:1 |
| Very Flexible | Versafit | -55 to 135 [-67 to 275] |
70 |
90 |
2:1 |
| Very Flexible | Versafit 3X |
-55 to 135 [-67 to 275] |
70 |
90 |
3:1 |
| Very Flexible | Versafit V2 |
-30 to 125 [-22 to 257] |
70 |
90 |
2:1 |
| Very Flexible | Versafit V4 |
-30 to 125 [-22 to 257] |
70 |
90 |
2:1 |
| Flexible | BRST |
-40 to 120 [-40 to 248] |
95 |
130 |
2:1 |
| Flexible | CGPE 105 |
-70 to 105 [-94 to 221] |
85 |
110 |
2:1 |
| Flexible | CGPT | -40 to 135 [-40 to 275] |
80 |
120 |
2:1 |
| Flexible | DCPT | -55 to 135 [-67 to 275] |
95 |
120 |
2:1 |
| Flexible | RNF-100 |
-55 to 135 [-67 to 275] |
95 |
121 |
2:1 |
| Flexible | RNF-3000 |
-55 to 135 [-67 to 275] |
80 |
120 |
3:1 |
| Flexible | RP-4800 |
-55 to 135 [-67 to 275] |
95 |
121 |
4:1 |
| Flexible | TUGA | -55 to 125 [-67 to 257] |
85 |
110 |
2:1 |
| Semirigid | CRN |
-55 to 135 [-67 to 275] |
110 |
135 |
2:1 |
| Semirigid | RT-3 |
-55 to 135 [-67 to 275] |
110 |
135 |
2.5:1 |