Designed to work with leading industry products

A vehicle antenna is designed to be installed or mounted on the exterior or interior of a vehicle. Because vehicles come in many different sizes and shapes and with very different connectivity requirements, vehicle antennas can vary widely. They are built to withstand harsher or more rugged environments than antennas that may be placed in a static or non-moving location. Because of this, our vehicle antenna portfolio undergoes a range of tests according to their use case, such as shock, vibration, wind survival, temperature, humidity and much more.

This antenna design example features a single band and single port for a specific frequency range. 
Alternatively, as the frequency requirements of the vehicle expand, so does the port and frequency band coverage of the antenna. This can mean multi-port vehicle antenna solutions are required where a single antenna can have as many as 14 ports. It may be also need to cover a multitude of frequencies, such as 4G, 5G, Bluetooth, Wi-Fi, GNSS, UHF, VHF, and more from a single antenna.

 

The common installation method for many vehicles antennas is to connect to an industrial vehicle router or gateway. TE antennas are designed to meet the needs of industry-leading router and gateway manufacturers. Many connector and cable options exist for the same antenna in order to allow connections to multiple routers.

design
YOUR PROJECT STARTS HERE. From cart to creation—get what you need when you need it from the NexFront store.

Construction & Agriculture Antennas Brochure

Orange Spacer

Featured Products: FP Series Vehicle Antennas

TE Connectivity's, FP20 auto, FP40 auto and FP40 ultra, multi-port vehicle antennas provide an all-in-one solution for LTE/5G, Wi-Fi 6E/7, GNSS (L1 & L5) and Bluetooth in high bandwidth mobile connectivity applications.

 

The product family includes multi-port solutions up to 9-port for FP20 auto, up to 8-port for FP40 auto and up to 14-ports for FP40 ultra.


All models are offered with a range of connector options to suit all major vehicular gateways and routers. FP20 auto models also have an optional whip antennas for VHF, UHF and 700/800/900 MHz frequencies.

Orange Spacer

Featured Products: FPL pro Antennas

FPL pro antennas offer a compact and high-performance antenna for vehicular applications. Designed as an all-in-one solution for TETRA and 800MHz radios, FPL pro antennas offer combinations of TETRA (UHF), Wi-Fi 6E/7 and GNSS or 760-870 MHz, Wi-Fi 6E/7 and GNSS from a single antenna.

FPL pro antennas are available in both permanent mount and also magnetic mount configurations to suit multiple installation environments.

Popular Vehicle Antennas

The feed below shows some of the most popular vehicle antenna from TE Connectivity. TE's portfolio of vehicle antennas is varied and extensive. If you can not find the antenna you are looking for get in touch with our experts to find out how we can help.