Flexible Power Cables: Smaller Bend Radius for High Performance in Tight Spots

Designed for routing in extremely tight areas with no wrinkling or cracking of the insulation, TE’s highly flexible, mechanically tough high voltage power cables can help you meet extreme application requirements and support a long life cycle in engine compartments.

 High performance plus the ability to withstand extreme temperatures is a critical combination for high voltage power cables. TE’s highly flexible electrical wires provide an exceptional range of benefits, including helping ease stress on the contact and reducing the mating and de-mating forces normally associated with large-shell diameter circular connectors.

Featured High Power & High Voltage Cables

Raychem SHF260 Highly Flexible Wire

Features

  • Extruded fluoropolymer-based insulation rated to +260˚C
  • Outstanding chemical and fluid resistance when tested to SAE-AS-22759/41
  • Corona resistant when tested to ASTM D1868
  • Arc track resistant to the current SAE-AS-22759 specification
SHF-260 High Flexible Wire
SHF260 highly flexible wire enables easy routing in extremely tight areas without wrinkling or cracking the insulation. Its outstanding flexibility can shorten the required run, reduce stress on the contact, and help decrease the mating and de-mating forces normally associated with large shell diameter circular connectors, such as MIL-C-5015 and MIL-C-83723 connectors.

FDR25S Highly Flexible Wire

Features

  • Small bend radius allows for tight-fit, complex routing
  • Extruded polymer is notch and abrasion resistant for mechanical toughness
  • Vibration stability helps support a long life cycle in engine compartments 
FDR25S High Flexible Wire
FDR25S highly flexible wire resists a wide range of aggressive fluids and offers excellent low temperature flexibility. Durable in tough environments, like compartments exposed to hot diesel fuels and vibration. Works with all Raychem System 25 harness products.

SPEC 80 FlexLine Wire

Features

  • Broad range of conductor options, including tin, silver, or nickel plated copper and high-strength copper alloys, as well as aluminum for up to 40% weight savings
  • Highly flexible cross-linked Ethylene Tetrafluoroethylene (ETFE) jackets for excellent thermal and environmental performance
Spec 80 High Flexible Wire
SPEC 80 FlexLine Wire is useful in a broad range of applications, from hook up wires to power cables. FlexLine wire constructions provide maximum flexibility, and are similar to SAE AS22759 products in mechanical, chemical and thermal properties. Compatible with all Raychem System 200 and System 300 harness products.

img
Our Engineers are ready to help