Wire Ducts or Cable Ducts to Optimize and Simplify Wiring
The ENTRELEC wiring duct range includes popular profile widths such as 24, 40, 60, 80 100 and 120 mm. The high-quality PVC & Halogen Free material allows the use in many applications such as standard industrial applications with PVC range to the most demanding applications such as railway, High buildings, marine and public buildings with the Low smoke and Halogen Free range. The specific design offers many solutions to optimize and simplify the wiring.