Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape :
Hexagonal
-
Connector Seal & Plug Type :
Gasket
-
RF Interface :
TNC
-
RF Connector Style :
Jack
-
Compatible With RF Cable Type :
Belden 9907, Raychem 5021D1331, Raychem 5021D1831, Raychem 5021M1631, RG 141A, RG 58C, URM 43, URM 76
-
Connector System :
Cable-to-Panel
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Brass
-
Body Plating Material :
Silver
Contact Features
-
RF Connector Center Contact Plating Material :
Silver (Ag)
-
RF Connector Center Contact Material :
Brass
Termination Features
-
Termination Method to Wire & Cable :
Solder & Clamp
Mechanical Attachment
-
Panel Attachment Style :
Rear Mount
-
Panel Mount Feature Type :
Hex Nut
-
RF Connector Coupling Mechanism :
Threaded
-
Connector Mounting Type :
Panel Mount
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Dimensions
-
Panel Thickness (Recommended) :
2 – 5 mm [ .078 – .197 in ]
-
RF Connector Mated Outer Diameter (Approximate) :
16.26 mm [ .64 in ]
Operation/Application
-
Operating Frequency (GHz):
11
Packaging Features
-
Packaging Quantity :
50
-
Packaging Method :
Box
Other
-
Number of Panel Mounting Holes :
1
-
Grade :
Professional
-
Gasket Material :
White Silicone Rubber
-
Lockwasher Material :
Mild Steel
-
Dielectric Material :
PTFE