Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Board, Wire-to-Wire
-
Connector & Housing Type :
Plug
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Signal Positions :
12
-
Number of Positions :
12
-
Number of Rows :
2
-
Insertion Force (Newton):
4
Electrical Characteristics
-
Operating Voltage (VAC):
600
Housing Features
-
Housing Color :
White
-
Centerline (Pitch) :
4.2 mm [ .165 in ]
-
Housing Material :
Nylon
Dimensions
-
Row-to-Row Spacing :
4.2 mm [ .165 in ]
-
Product Length :
26.4 mm [ 1.039 in ]
-
Product Width :
23.9 mm [ .94 in ]
-
Connector Height :
11.7 mm [ .46 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 105
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
VDE
Packaging Features
-
Packaging Method :
Package
-
Packaging Quantity :
270