Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Wire & Cable
-
Connector Shape :
Circular
-
RF Connector Style :
Plug
-
Sealable :
No
-
Connector System :
Cable-to-Cable
-
RF Interface :
TNC
-
Compatible With RF Cable Type :
RG 58A, RG 58C
Configuration Features
-
Number of Coaxial Contacts :
1
-
Number of Positions :
1
Electrical Characteristics
Body Features
-
Body Material Finish :
Plated
-
Body Material :
Brass
-
Cable Connector Orientation :
Right Angle
-
Body Plating Material :
Silver
Contact Features
-
RF Connector Center Contact Material :
Beryllium Copper
-
RF Connector Center Contact Underplating Material :
Nickel, Copper
-
Crimp Type :
Dual
-
RF Connector Center Contact Plating Material :
Gold
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Detent :
Without
-
RF Connector Coupling Mechanism :
Snap-On
-
RF Contact Captivation Method :
Mechanical
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
16.26 mm [ .64 in ]
Operation/Application
-
Operating Frequency (GHz):
11
Packaging Features
-
Packaging Method :
Carton
Other
-
Grade :
Military
-
Dielectric Material :
PTFE